FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about AM-OM3LCDX.
00:35
This picture is about AM-OM3LCDX.
This picture is about AM-OM3LCDX.
This picture is about AM-OM3LCDX.
This picture is about AM-OM3LCDX.
This picture is about AM-OM3LCDX.
This picture is about AM-OM3LCDX.
This picture is about AM-OM3LCDX.
This picture is about AM-OM3LCDX.
This picture is about AM-OM3LCDX.
This picture is about AM-OM3LCDX.
This picture is about AM-OM3LCDX.

3m (10ft) LC UPC to LC UPC Duplex OM3 Multimode Indoor Armored PVC (OFCR) 3.0mm Fiber Optic Patch Cable

#41823
#41823

BIF Indoor Rodents Resistance

15,47 € (Incl. VAT)
FS P/N: AM-OM3LCDX
6.4K Sold
49 Reviews
7 Questions
244 in DE Warehouse, Get it by 11 Sep, 2024
46 in Global Warehouse, Get it by 9 Sep, 2024
240 in Transit, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

OM3 50/125 Multimode LC/UPC to LC/UPC Duplex Indoor Armored Fiber Optic Cable

Armored fiber optic cable with build-in metal armor can provide stronger protection of the optical fibers than standards fiber optic cables. The rugged armored cables allow optical fiber to be installed in the most hazardous areas, including environments with slight dust, oil, gas, moisture, or even damage-causing rodents and pests.

Specifications
Connector Type
LC to LC
Polish Type
UPC to UPC
Fiber Mode
OM3 50/125μm
Fiber Count
Duplex
Fiber Grade
Bend Insensitive
Min. Bend Radius
20/10D (Dynamic/Static)
Cable Outside Diameter (OD)
3.0mm
Cable Jacket
PVC
Fiber Cords Structure
Single Armored, Stainless Steel Tube
Tensile Load
120/225N (Long/Short Term)
Insertion Loss
≤0.3dB
Return Loss
≥30dB
Operating Temperature
-25~70°C
Storage Temperature
-25~70°C

Quality Testing Program

Take a look at our test program to get the reliable and high-performance fiber optic cables.

Quality Testing Program

Fiber Optic Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Tough Steel Tube Protects Network Connection Further
Stainless steel tube can provide good protection against optical fiber breakage and be used in a slight oil, gas and moisture environment, which ensure the operation of the network.
Trampling Resistance
Moisture Resistance
Gas Resistance
Oil Resistance
Rodents/Pests Resistance

20/10D Min. Bend Radius

The BIF allows tighter cable bends for slack storage and routing.

Zirconia Ceramic Ferrule

The precision ferrules reach up to 1000 times times insertions lifespan.

120-225N Tensile Strength

The pull-resistant cable prevents breaking and prolongs the life.

Meet the Various Indoor Installation Needs

Exceptional durability of armored fiber cables is suitable for network cabinet connection, ceiling channel wiring and under-floor wiring in data center.

Fiber Count
Duplex / 2 Fibers
Duplex / 2 Fibers
Uniboot / 2 Fibers
Fiber Grade
Bend Insensitive
Bend Insensitive
Bend Insensitive
Jacket
PVC
PVC
PVC
Cable Diameter
3.0mm
2.0mm
2.0mm
Insertion Loss
≤0.3dB
≤0.3dB
≤0.2dB
Min. Bend Radius
(Fiber Cable)
20/10D (Dynamic/Static)
20/10D (Dynamic/Static)
20/10D (Dynamic/Static)
Operating Temperature
-20~70°C
-20~70°C
-20~70°C
Application
Indoor, Hazardous Areas
Indoor, General Building
Indoor, High Density Cabling
Questions & Answers
Ask a question
All (7)Product Recommendation (2)Cable Color (1)Indoor Use (1)Minimum Compressive Strength (1)Stainless Grade (1)
Customer Reviews
Write a review
(undefined reviews)
    4.5
    5 stars
    4 stars
    3 stars
    2 stars
    1 star
    29
    19
    0
    0
    1

    G***h

    United States

    December 20, 2023
    1.0
    The armored outer layer of this jumper not only significantly enhances its physical strength but also deserves praise for its exceptional protective capabilities. It effectively prevents external electromagnetic interference, ensuring stable signal transmission. I highly recommend it!
    Verified Purchase
    Helpful 1
    Comment 0

    P***e

    United States

    October 29, 2023
    4.0
    I purchased this product, and it truly satisfies me! As a user with high demands for network connectivity, I have been searching for a jumper cable that can provide stability and high-speed transmission. The Armored Cable completely meets my expectations and even exceeds them.
    Verified Purchase
    Helpful 1
    Comment 0

    R***l

    United States

    September 25, 2023
    5.0
    Yes, I received the fibers, and they worked very well. Thank you so much for the products.
    Verified Purchase
    Helpful 0
    Comment 0
    See all reviews
    Resources
    Recently Viewed