FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about 12FMTPSMF.
01:10
This picture is about 12FMTPSMF.
This picture is about 12FMTPSMF.
This picture is about 12FMTPSMF.
This picture is about 12FMTPSMF.
This picture is about 12FMTPSMF.
This picture is about 12FMTPSMF.
This picture is about 12FMTPSMF.
This picture is about 12FMTPSMF.
This picture is about 12FMTPSMF.

3m (10ft) MTP® Jumper, MTP®-12 APC (Female) to MTP®-12 APC (Female), 12 Fibers, Single Mode (OS2), LSZH, 0.75dB Max, Type B, Yellow

#40419
#40419

40G PLR4/100G PSM4/400G DR4/XDR4/PLR4 MTP® Universal Cassettes

76,16 € (Incl. VAT)
FS P/N: 12FMTPSMF
131 Sold
0 Review
8 Questions
Length:
1 in Global Warehouse, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

MTP®-12 Jumper, F to F, APC, 12F, OS2, LSZH, 0.75dB, Type B

MTP® jumpers, allow for the seamless migration to higher data rates in the data center when used in conjunction with our trunk cables. They are typically used for patching within a cabinet. MTP® cable, a cost-effective alternative to time-consuming field termination, is designed for high-density fiber patching in data centers which need space saving and reduce cable management troubles.

Due to the MTP®-12 also supporting MTP®-8 fiber systems, it is also ideal for 8-fiber parallel single mode optical transceivers applications, such as 40G QSFP+ PLR4, 100G QSFP28 PSM4, 400G OSFP DR4/XDR4, and 400G QSFP-DD DR4/XDR4 optics connection.

Please note: The US Conec MTP® connectors are fully compliant with the MPO standards, achieving higher performance levels when compared to generic MPO connectors.

Specifications
Connector A
US Conec MTP® Female (Pinless)
Connector B
US Conec MTP® Female (Pinless)
Polish Type
APC to APC
Glass Fiber
Corning SMF-28® Ultra
Fiber Mode
OS2 9/125μm
Wavelength
1310/1550nm
Fiber Count
12 Fibers
Polarity
Type B
Cable Outside Diameter (OD)
3.0mm
Cable Jacket
Plenum (OFNP)
Min. Bend Radius (Optical Fiber)
10mm
Min. Bend Radius (Fiber Cable)
10/5D (Dynamic/Static)
Connector Durability
500 times
Tensile Strength (Long/Short Term)
80/240N
Insertion Loss
0.75dB Max
Return Loss
≥60dB
Attenuation at 1310nm
≤0.32dB/km
Attenuation at 1550nm
≤0.18dB/km
Operating Temperature
-10 to 70°C (14 to 158℉)
Storage Temperature
-40 to 85°C (-40 to 185℉)
*MTP is a registered trademark of US Conec Ltd. US Conec and FS.COM partner on supplying high performance MTP series products.
.

Quality Testing Program

Take a look at our test program to get the reliable and high-performance fiber optic cables.

Quality Testing Program

Fiber Optic Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Make MTP® Trunk Cable Your Choice for High Density Fiber Networks

8 Fibers used for 40G QSFP+ PLRL4 direct connect applications.

Streamline network cabling in high-density data centers .

Allow for increased capacity and ease of cable management .

Multi-fiber Push On

Known for compact design and simple insertion and removal, it's easier to install, just pull 1 cable 12 fibers for one easy plug-in.

Low-smoke-zero-halogen Rated

Jacketed with compounds that emit limited smoke and no halogen when exposed to high heat sources. This LSZH cable is designed and tested to conform to IEC-60332-1 and IEC-61034.

Protective Dust Cap

Protect fiber connectors from contaminates and damage that can cause serious network slowdowns or crashes.

Test Assured Program

3D interferometer provides verification of MTP®/MPO polishing process, and making all parameters of the polished MT ferrule complies and exceeds industry standards. Clean optical connectors are paramount in providing a reliable, high-performance fiber optic infrastructure.

Packing & Labeling

This easy to take and well-protected fiber optical cable package has been labeled and marked by FS.COM as default. Customized label or package solution are available on request.

Questions & Answers
Ask a question
All (8)MTP® MPO Connector (3)Bend Radius (1)Cable Length (1)Change Polarity and Pins (1)Connectors (1)Fiber Connectors Cleaning (1)Mating Times (1)Minimum Length (1)Polish Type (1)
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed