FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about SFPP-AC01.
00:41
This picture is about SFPP-AC01.
This picture is about SFPP-AC01.
This picture is about SFPP-AC01.
This picture is about SFPP-AC01.
This picture is about SFPP-AC01.
This picture is about SFPP-AC01.
This picture is about SFPP-AC01.
This picture is about SFPP-AC01.
This picture is about SFPP-AC01.
This picture is about SFPP-AC01.
This picture is about SFPP-AC01.

1m (3ft) Brocade XBR-TWX-0101 Compatible 10G SFP+ Active Direct Attach Copper Twinax Cable

#39636
#39636

≤0.1W 23mm 30AWG Twinax

54,74 € (Incl. VAT)
FS P/N: SFPP-AC01
698 Sold
167 Reviews
4 Questions
53 in DE Warehouse, Get it by 9 Jul, 2024
100 in Global Warehouse, Get it by 22 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

Brocade XBR-TWX-0101 Compatible 10G SFP+ DAC Twinax Cable (1-meter, Active, SFP+ to SFP+, 30AWG)

The 10G SFP+ Active Direct Attach Copper Twinax Cable is designed for use in 10GBASE Ethernet. This cable is compliant with IEEE 802.3, SFF-8431, and SFP+ MSA. With these features, this easy to install, high speed, cost-effective direct attach copper twinax cable is suitable for short-distance connectivity within a rack or between adjacent racks in data centers.

Note: FS Box does not currently support changing H3C and HPE compatibility for DAC cables.

Specifications
Brocade Compatible
XBR-TWX-0101
Vendor Name
FS
Connector Type
SFP+ to SFP+
Max Data Rate
10Gbps
Minimum Bend Radius
23mm
Wire AWG
30AWG
Cable Length
1m (3.28ft)
Jacket Material
PVC (OFNR)
Cable Type
Active Twinax
Temperature
0 to 70°C (32 to 158°F)
Power Consumption
≤0.5W
Power Supply
3.3V
Protocols
1x InfiniBand QDR, DDR, SDR, 10 Gigabit Ethernet, Fibre Channel
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
Low Power Consumption for Energy-saving
Direct attach copper is suitable for very short links and offer a cost-effective way to establish a 10-Gigabit link between SFP+ 10G ports within racks and across adjacent racks.
<0.5W
Lower Power Consumption
Copper Cable
to Save OPEX
23mm Minimum
Bend Radius for Easy Cabling
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Enable Seamless Connectivity for Your Network

FS offers the ability to configure the pre-set compatibility of either connector of the DAC cable online with FS BOX to connect Cisco to Arista, Dell to Juniper, and any other mixes of configurations.

Questions & Answers
Ask a question
All (4)Application (1)Brocade Series (1)
Customer Reviews
Write a review
(undefined reviews)
4.9
5 stars
4 stars
3 stars
2 stars
1 star
149
13
5
0
0

S***r

United Kingdom

December 04, 2023
5.0
This is my initial purchase of cables from FS.COM, and I was initially uncertain about their quality. However, once I saw their quality certification, I immediately made the purchase. Now, I am completely satisfied with them!
Verified Purchase
Helpful 0
Comment 0

B***s

United Kingdom

December 04, 2023
5.0
The product performs well in conjunction with my setup, especially when combined with the 25G card.
Verified Purchase
Helpful 0
Comment 0

R***s

United Kingdom

December 03, 2023
5.0
The cable is utilized for linking a 25GbE Mellanox network interface card with a 10GbE QNAP network-attached storage device, functioning as anticipated.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed