FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about 10G SFP+ DAC Direct Attach Copper Cable.
00:41
This picture is about .
This picture is about .
This picture is about 7M-A-CO-2.
This picture is about 7M-A-CO-1.
This picture is about 7M-A-CO-3.
This picture is about 10G SFP+ DAC Direct Attach Copper Cable.
This picture is about .
This picture is about .
This picture is about 7M-A-CO-2.
This picture is about 7M-A-CO-1.
This picture is about 7M-A-CO-3.

7m (23ft) Cisco SFP-H10GB-ACU7M Compatible 10G SFP+ Active Direct Attach Copper Twinax Cable

Hot #36609
Hot #36609

≤0.1W 30mm 26AWG Twinax

76,16 € (Incl. VAT)
FS P/N: SFP-10G-AC07
1.8K Sold
167 Reviews
32 Questions
137 in DE Warehouse, Get it by 11 Sep, 2024
59 in Global Warehouse, Get it by 9 Sep, 2024
30 in Transit, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

Cisco SFP-H10GB-ACU7M Compatible 10G SFP+ DAC Twinax Cable (7-meter, Active, SFP+ to SFP+, 26AWG)

The 10G SFP+ Active Direct Attach Copper Twinax Cable is designed for use in 10GBASE Ethernet. This cable is compliant with IEEE 802.3, SFF-8431, and SFP+ MSA. With these features, this easy to install, high speed, cost-effective direct attach copper twinax cable is suitable for short-distance connectivity within a rack or between adjacent racks in data centers.

Note: FS Box does not currently support changing H3C and HPE compatibility for DAC cables.
Note: The FS P/N is changed from SFPP-AC07 to SFP-10G-AC07, but the product is the same. Only the FS P/N has been changed.

Specifications
Cisco Compatible
SFP-H10GB-ACU7M
Vendor Name
FS
Connector Type
SFP+ to SFP+
Max Data Rate
10Gbps
Minimum Bend Radius
30mm
Wire AWG
26AWG
Cable Length
7m (22.97ft)
Jacket Material
PVC (OFNR)
Cable Type
Active Twinax
Temperature
0 to 70°C (32 to 158°F)
Power Consumption
≤0.5W
Power Supply
3.3V
Protocols
1x InfiniBand QDR, DDR, SDR, 10 Gigabit Ethernet, Fibre Channel
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Low Power Consumption for Energy-saving
Direct attach copper is suitable for very short links and offer a cost-effective way to establish a 10-Gigabit link between SFP+ 10G ports within racks and across adjacent racks.
<0.5W
Lower Power Consumption
Copper Cable
to Save OPEX
23mm Minimum
Bend Radius for Easy Cabling
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Enable Seamless Connectivity for Your Network

FS offers the ability to configure the pre-set compatibility of either connector of the DAC cable online with FS BOX to connect Cisco to Arista, Dell to Juniper, and any other mixes of configurations.

Questions & Answers
Ask a question
All (32)Netgear Series (4)Catalyst Series (3)Nexus Series (2)Other Compatibility (2)UCS Series (2)Application (1)AWG (1)Backward 1G (1)Cisco SGE Series (1)Compatible Modules (1)D-Link Series (1)Dell Series (1)Dual Compatibility (1)Meraki Series (1)Mikrotik Series (1)Palo Alto Series (1)QNAP Series (1)Synology Series (1)Ubiquiti Series (1)Ubiquiti Series (1)UniFi Series (1)
Customer Reviews
Write a review
(undefined reviews)
    4.9
    5 stars
    4 stars
    3 stars
    2 stars
    1 star
    149
    13
    5
    0
    0

    S***r

    United Kingdom

    December 04, 2023
    5.0
    This is my initial purchase of cables from FS.COM, and I was initially uncertain about their quality. However, once I saw their quality certification, I immediately made the purchase. Now, I am completely satisfied with them!
    Verified Purchase
    Helpful 0
    Comment 0

    B***s

    United Kingdom

    December 04, 2023
    5.0
    The product performs well in conjunction with my setup, especially when combined with the 25G card.
    Verified Purchase
    Helpful 0
    Comment 0

    R***s

    United Kingdom

    December 03, 2023
    5.0
    The cable is utilized for linking a 25GbE Mellanox network interface card with a 10GbE QNAP network-attached storage device, functioning as anticipated.
    Verified Purchase
    Helpful 0
    Comment 0
    See all reviews
    Resources
    Recently Viewed