FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about SFP-100LX-31.
This picture is about SFP-100LX-31.
This picture is about SFP-100LX-31.
This picture is about SFP-100LX-31.
This picture is about SFP-100LX-31.
This picture is about SFP-100LX-31.
This picture is about SFP-100LX-31.
This picture is about SFP-100LX-31.
This picture is about SFP-100LX-31.
This picture is about SFP-100LX-31.

Extreme Networks MGBIC-LC05 Compatible SFP 100BASE-LX 1310nm 10km DOM Duplex LC SMF Optical Transceiver Module

#33014
#33014

Semtech FP ≤1W Duplex LC SMF

10,71 € (Incl. VAT)
FS P/N: SFP-100LX-31
162 Sold
121 Reviews
5 Questions
686 in DE Warehouse, Get it by 10 Sep, 2024
251 in Global Warehouse, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

Extreme Networks MGBIC-LC05 Compatible 100BASE-LX10 SFP Transceiver Module (SMF, 1310nm, 10km, LC, DOM)

Extreme Networks MGBIC-LC05 compatible SFP transceiver supports up to 10km link lengths over single-mode fiber (SMF) using a wavelength of 1310nm via an LC connector. Each SFP transceiver module is individually tested to be used on a series of Extreme switches, routers, servers, network interface card (NICs) etc.
Featuring low power consumption, the hot swappable 100BASE SFP transceiver is ideal for Internet Service Provider (ISP) Fast Ethernet communication links, Enterprise LAN & SAN Networks, Data Center LAN & SAN Networks and other optical links.

Specifications
Extreme Networks Compatible
MGBIC-LC05
Vendor Name
FS
Form Factor
SFP
Max Data Rate
100Mbps
Wavelength
1310nm
Max Cable Distance
10km
Connector
Duplex LC
Optical Components
FP 1310nm
Media
SMF
DOM Support
Yes
TX Power
-15~-8dBm
Receiver Sensitivity
< -32.5dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
IEEE802.3ab, GR-468, MSA Compliant
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
100BASE Connectivity for Data Center
Featured with low power consumption, the 100BASE SFP transceivers provide a cost-effective solution for Gigabit Ethernet applications.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Questions & Answers
Ask a question
All (5)Matching Cables (2)Backward Compatible (1)FS Box (1)Wavelength (1)
Customer Reviews
Write a review
(undefined reviews)
    4.7
    5 stars
    4 stars
    3 stars
    2 stars
    1 star
    99
    13
    9
    0
    0

    R***n

    United States

    May 13, 2022
    5.0
    FS Technical support was able to determine the problem and recommend a solution. Solution works great. Nice job. Thank you.
    * * * * *
    Verified Purchase
    Helpful 0
    Comment 0

    M***e

    United States

    August 12, 2021
    5.0
    This hardware worked as it should and the pricing is excellent.
    Verified Purchase
    Helpful 0
    Comment 0

    A***s

    Greece

    March 14, 2018
    5.0
    Everything with fs is excellent!!!! From order simplicity, presales and after sales support, to packaging compatibility and quality!
    Verified Purchase
    Helpful 0
    Comment 0
    See all reviews
    Resources
    Recently Viewed