FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about  QSFP-BIDI-40G Optical Transceiver Module Overall Introduction.
01:08
This picture is about 1.
This picture is about 2.
This picture is about .
This picture is about 3.
This picture is about .
This picture is about .
This picture is about .
This picture is about  QSFP-BIDI-40G Optical Transceiver Module Overall Introduction.
This picture is about 1.
This picture is about 2.
This picture is about .
This picture is about 3.
This picture is about .
This picture is about .
This picture is about .

Fortinet FG-TRAN-QSFP+SR-BIDI Compatible QSFP+ 40GBASE-SR BiDi 300m DOM Duplex LC/UPC MMF Optical Transceiver Module

New #245907
New #245907

Macom SANAN VCSEL ≤3.5W BIDI Duplex LC MMF

355,81 € (Incl. VAT)
FS P/N: QSFP-BIDI-40G
0 Sold
29 Reviews
0 Question
Pre-order, Ship by 13 Nov, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

Fortinet FG-TRAN-QSFP+SR-BIDI Compatible 40GBASE-SR Bi-Directional QSFP+ Optical Transceiver Module (MMF, 850nm, 880nm, 910nm and 940nm, 300m, LC, DOM)

The QSFP+ module is designed for use in 40 Gigabit Ethernet links over duplex multimode fiber (MMF). This transceiver is compliant with the QSFP+ MSA and IEEE 802.3ba XLPPI electrical interface. It enables data center operators to upgrade from 10G to 40G without changing fiber infrastructure, thereby saving fiber resources. Digital diagnostics functions are available via an I2C interface, as specified by the QSFP+ MSA, to allow access to real-time operating parameters.

With these features, this easy to install, hot swappable transceiver is suitable to be used in various applications, such as 40G Ethernet and Enterprise Data Center.

Specifications
Cisco Compatible
QSFP-40G-SR-BD
Vendor Name
FS
Form Factor
QSFP+
Max Data Rate
41.2Gbps
Wavelength
850nm
Max Cable Distance
300m@OM3/400m@OM4/500m@OM5
Connector
Duplex LC
Cable Type
MMF
Power Consumption
≤3.5W
DDM/DOM
Supported
Transmitter Type
VCSEL
Receiver Type
PIN
TX Power
-7.5~3dBm
Receiver Sensitivity
<-9.1dBm
Receiver Overload
3.0dBm
Extinction Ratio
>2.0dB
MTBF
10,500,000 Hours
CDR (Clock and Data Recovery)
Built-in
Commercial Temperature Range
0 to 70°C (32 to 158°F)
EMC (Electro Magnetic Compatibility)
Supported
Protocols
QSFP+ MSA, IEEE 802.3ba XLPPI electrical interface Compliant
Application
40G Ethernet over duplex MMF, Enterprise Data Center, Allows upgrades from 10GBASE-SR without changing fiber plant
Note: FS QSFP-BIDI-40G transceiver must be interoperable with FS QSFP-BIDI-40G transceiver.

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
Seamless Upgrade from 10G to 40G Ethernet
40G BIDI offers data center operators a compelling solution that enbles reuse of their existing 10G duplex MMF infrastructure for migration to 40G Ethernet connectivity.
Leading Performance and Quality for 40G
Built-in Macom Chip, the QSFP+ BiDi transceiver offers high-speed, and low-power in 40G links.Equipped with individually designed COB packaging.
Inphi Macom Chip
Stable Transmission
≤3.5W
Low Power Consumption
COB Packaging
High Integration
40G Connectivity for Data Center
The 40G BiDi can achieve 40G short-range transmission through duplex LC like 40G NRZ BiDi. But quad-band BiDi will not interoperate with dual-wavelength NRZ BiDi.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Center Wavelength
850nm
850nm
850nm
1310nm
1310nm
1310nm
Connector
Duplex LC
MTP/MPO-12
(8 of the 12 Fibers Used)
MTP/MPO-12
(8 of the 12 Fibers Used)
Duplex LC
Duplex LC
Duplex LC
Cable Distance (Max.)
300m@OM3
400m@OM4
500m@OM5
MTP/MPO-12
(8 of the 12 Fibers Used)
400m@OM4
2km
150m@OM3
2km@SMF
2km
Cable Type
MMF
MMF
MMF
SMF
MMF/SMF
SMF
Transmitter Type
VCSEL
VCSEL
VCSEL
DFB CWDM
VCSEL
DFB CWDM
Packaging Technology
COB
COB
COB
BOX
COB
COB
Chip
Macom
Macom
Macom
Semtech
Macom
MAXIM
Power Consumption
≤3.5W
<1.5W
≤1.2W
≤3.5W
≤3.5W
≤3.5W
Protocols
QSFP+ MSA, IEEE 802.3ba XLPPI electrical interface Compliant
IEEE 802.3ba, QSFP+ MSA, SFF-8436, SFF-8636
40G Ethernet, SATA/SAS3, IEEE 802.3ba, MSA Compliant
40G Ethernet, Fibre Channel, SATA/SAS3, MSA Compliant
40G Ethernet, MSA Compliant
40G Ethernet, Fibre Channel, SATA/SAS3, MSA Compliant
Application
Enterprise Data Center
40GBASE Ethernet
40G Upgrade Solution
Data Center
40GBASE Ethernet
40G to 4x10G Breakout
Data Center
40GBASE Ethernet
Data Center
40GBASE Ethernet
Data Center
40GBASE Ethernet
Data Center
40GBASE Ethernet
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
29
0
0
0
0

S***r

United States

September 19, 2023
5.0
For security, it comes in a tiny and tight box padded with rubber-like foam. They started working instantly after I installed them on my Aruba 8320 Switch (JL479A). Very pleased!
Verified Purchase
Helpful 2
Comment 0

B***h

United States

August 25, 2023
5.0
This transceiver module worked the first time it was inserted in the Arista switch. Testing resulted close to 40Gbps with no mistakes or retransmits.
Verified Purchase
Helpful 6
Comment 0

B***l

United States

May 09, 2023
5.0
We can talk, learn from, select, and order from FS non-proprietary components and parts. FS is basically a really good vendor of many suppliers for ground commercial applications.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed