FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about 1.
This picture is about 6.
This picture is about 3.
This picture is about 2.
This picture is about 5.
This picture is about 7.
This picture is about 1.
This picture is about 6.
This picture is about 3.
This picture is about 2.
This picture is about 5.
This picture is about 7.

ONU1930-4G-W, XGPON HGU ONU with 1 x PON, 4 x GE, 1 x USB, and 5 x External Dual Band Antennas (3000M WiFi 4/5/6)

New #245645
New #245645

WiFi-6 TR069 OMCI Max. 24W

105,91 € (Incl. VAT)
FS P/N: ONU1930-4G-W
0 Sold
0 Review
0 Question
Pre-order, Ship by 8 Nov, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
1-Year Warranty

ONU1930-4G-W, XGPON HGU ONU with 1x PON, 4x GE, 1x USB, and 5x External Dual Band Antennas (3000M WiFi 4/5/6)

ONU1930-4G-W Series ONU is a smart home gateway terminal product for multi-service convergence network, integrating a high-quality voice, data, high-definition video and other service experience. The device is plug-and-play, matching all-scenario comprehensive applications.
The product complies with ITU-T G.987.3, G.988, G.989, with good interoperability and operability, enabling the interconnection with mainstream OLT equipment. Using the smart chip technology, it is low-carbon and environmentally-friendly.

Specifications
PON Ports
1 SC/UPC
User-Side Ports
4x GE/1x USB
Optical Tx Power
0.5~5dB
Optical Rx Power
≤-28dB
Power Consumption
Max. 24W
Rated Input Voltage
DC 12V/2.0A
Wi-Fi
3000M WiFi 6
Covering Radius
20km
Temperature
Operation 0 to 45°C (32 to 113℉)
Humidity
Operating 10%-90% (Non-condensing)
Dimension (HxWxD)
1.42''x7.28''x5.31'' (36x185x135mm)
Weight (Empty)
0.5kg

Product Spotlights

Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Connectivity Solutions
Features
Multi-type Ports for Multi-service Access
ONU1930-4G-W is a home gateway designed for the single family unit with a PON port connected to OLT, 4x LAN ports, and 1x USB port, which can support Ethernet service.
ITU-T G.987.3/G.988/G.989-compliant
Compatible with Mainstream OLTs
10G Downlink, 2.5G Uplink
High-speed Transmission Rate
QoS for Improving Traffic Control
Provides different priorities to different applications, users, or data flows to reduce packet loss,
latency, and jitter on a network.
Uncontrolled traffic causes network congestion and packet loss
Classify and prioritize traffic for optimum efficiency
Visual WebUI for Real-time Management
Check important data, alarms, reports, and much more through WEB management anytime on-site or remotely.
Flexible Management
WEB, TELNET, TRO69, OMCI
Real-time Monitoring
Port Status, Log Query
Visual Interface
System Status at a Glance
HGU for Multi-service FTTH Solutions
XGPON HGU is suited for residential and SOHO markets. When functioning with an Optical line Terminal (OLT), the HGU provides highly-effective PON solutions for fiber to the home (FTTH) and multi-service networks.
20KM Long Distance Transmission
Campus/Institute/Government
PON Port
1x XGPON Port (SC/UPC)
1x XGPON Port (SC/UPC)
1x GPON Port (SC/APC)
1x GPON Port (SC/UPC)
1x GPON Port (SC/UPC)
1x GPON Port (SC/UPC)
1x GPON Port (SC/UPC)
1x GPON Port (SC/UPC)
1x GPON Port (SC/UPC)
1x GPON Port (SC/UPC)
UNI Port
4x GE, 1x USB
4x GE, 1x POTS, 1x USB
4x GE, 2x POTS, 1x RF, 1x USB
1x GE, 1x FE, 1x USB
4x GE, 1x POTS, 1x USB
4x GE, 1x USB
4x GE, 1x POTS, 1x USB
4x GE PoE
8x GE PoE
1x GE
Wi-Fi
3000M WiFi 4/5/6
3000M WiFi 4/5/6
1200M WiFi 4/5
300M WiFi 4/5
3000M WiFi 4/5/6
3000M WiFi 4/5/6
300M WiFi 4
External Antennas
5x External Dual Band Antennas
5x External Dual Band Antennas
4x External Dual Band Antennas
2x External Antennas
5x External Dual Band Antennas
5x External Dual Band Antennas
2x External Antennas
Power Supply
Input AC 100V~240V
Output DC 12V/2.0A
Input AC 100V~240V
Output DC 12V/2.0A
Input AC 100V~240V
Output DC 12V/1.5A
Input AC 100V~240V Output DC 12V/1A
Input AC 100V~240V Output DC 12V/1.5A
Input AC 100V~240V Output DC 12V/1.5A
Input AC 100V~240V Output DC 12V/1A
Input AC 100V~240V Output DC 54V/1.17A
Input AC 100V~240V Output DC 50/60Hz
Input AC 100V~240V
Output DC 12V/0.5A
Power Consumption
Max. 24W
Max. 24W
Max. 14W
Max. 10W
Max. 18W
Max. 18W
Max. 12W
Max. 65W (with PoE)
Max. 138.5W (with PoE)
Max. 6W
Dimension (HxWxD)
1.42''x7.28''x5.31'' (36x185x135mm)
1.42''x7.28''x5.31'' (36x185x135mm)
1.37''x9.06''x5.51'' (34.8x230x140mm)
1.18''x5.51''x4.13'' (30x140x105mm)
1.42''x7.28''x5.31'' (36x185x135mm)
1.42''x7.28''x5.31'' (36x185x135mm)
1.5"x6.99"x4.33''(38x170x110mm)
1.10''x6.69''x3.86'' (28x170x98mm)
1.73''x11.02''x7.09'' (44x280x180mm)
0.94''x3.15''x2.95'' (24x80x75mm)
Weight (Empty)
0.5Kg
0.5Kg
0.4Kg
0.2Kg
0.4Kg
0.4Kg
0.3Kg
0.7Kg
1.58Kg
0.1Kg
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed