FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about 1.
This picture is about 2.
This picture is about 4.
This picture is about 4.
This picture is about 5.
This picture is about 1.
This picture is about 2.
This picture is about 4.
This picture is about 4.
This picture is about 5.

ONU1910-4G-W, 1-Port GPON/EPON HGU ONU, XPON Dual-Mode Adaptive, 4 × RJ45 LAN Ports, 1 × USB Port, and 5 × External Antennas (3000M WiFi)

New #232645
New #232645

QoS Loop Detection NAT Wi-Fi 6

70,21 € (Incl. VAT)
FS P/N: ONU1910-4G-W
0 Sold
0 Review
0 Question
Pre-order, Ship by 20 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
1-Year Warranty

ONU1910-4G-W, 1-Port GPON/EPON HGU ONU, XPON Dual-Mode Adaptive, 4x RJ45 LAN Ports, 1x USB Port, and 5x External Antennas (3000M WiFi)

ONU1910-4G-W is designed to provide efficient PON solutions for FTTH/O networks, equipped with 1x XPON port, 4x 10/100/1000Mbps RJ45 LAN ports, 1x USB ports, and 5x external antennas (3000M WiFi), guaranteeing a high-quality voice, data, high-definition video and other services experience. The device is plug-and-play, matching all-scenario comprehensive applications.

Specifications
PON Ports
1 SC/UPC
User-Side Ports
4x GE/1x USB
Optical Tx Power
0.5~5dB
Optical Rx Power
<-28dB
Power Consumption
Max. 18W
AC Adaptor
AC 100~240V
DC 12V/1.5A
Wi-Fi
IEEE802.11a/b/g/n/ac/ax
VLAN
IEEE 802.1Q VLAN
IP Service
DHCP Server/Client
Routing/Bridging/Hybrid Mode
DNS, DDNS
PPPoE
NAT/NAPT
QoS
Backpressure Flow Control (Half Duplex)
IEEE 802.3x Flow Control (Full Duplex)
IEEE802.1p, COS
WR, SP and FIFO Queue Schedule
SLA and DBA
Management
Management Mode:
Web/TELNET/TR069/OMCI/OAM
Software Upgrade:
WEB/TR069/OLT
Voice Service
SIP, H.248, T.38 FAX
Three-way Calling
Call Waiting
Hot-line Calling
Network Security
Firewall
ACL Filter
Multicast
Support IGMP-Snooping
Support MLD-Snooping
Support Full-routing Multicast
Reliability
Loop Detection
Dying-Gasp
Tx/Rx Optical Power Alarm
Wireless
IEEE802.11a/b/g/n/ac/ax
2.4GHz&5GHz
MU-MIMO (Max 3000Mbps)
Multi SSID/WPS
Temperature
Operation 0 to 45°C (32 to 113℉)
Humidity
Operating 10%-90% (Non-condensing)
Dimension (HxWxD)
1.42''x7.28''x5.31'' (36x185x135mm)
Weight (Empty)
0.4Kg
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Multi-type Ports for Multi-service Access
ONU1910-4G-W is a home gateway designed for the single family unit with a PON port connected to OLT, 4×LAN ports, and 1×USB port, which can support VoIP and Ethernet service.
ITU-T G.984/G.988-compliant
Compatible with Mainstream OLTs
1.25G Uplink, 2.5G Downlink
High-speed Transmission Rate
QoS for Improving Traffic Control
Provides different priorities to different applications, users, or data flows to reduce packet loss,
latency, and jitter on a network.
Uncontrolled traffic causes network congestion and packet loss
Classify and prioritize traffic for optimum efficiency
Visual WebUI for Real-time Management
Check important data, alarms, reports, and much more through WEB management anytime on-site or remotely.
Flexible Management
WEB, SNMP
Real-time Monitoring
Port Status, Log Query
Visual Interface
System Status at a Glance
HGU for Multi-service FTTH Solutions
GPON HGU is suited for residential and SOHO markets. When functioning with an Optical line Terminal (OLT), the HGU provides highly-effective GPON solutions for fiber to the home (FTTH) and multi-service networks.
20KM Long Distance Transmission
Campus/Institute/Government
PON Port
1x SC/UPC
1x SC/UPC
1x SC/APC
1x GPON Port
(SC/UPC)
1x SC/UPC
1x SC/UPC
1x SC/UPC
UNI Port
4x 10/100/1000T RJ45
4x 10/100/1000T RJ45
4x 10/100/1000T RJ45
1x RF Port
8x GE
1 GE
4x GE
1GE + 1FE
Voice Port
1x RJ11 Port
2x RJ11 Port
PoE Ports
8x PoE+
4x PoE+
Maximum PoE Output Power
130W
56W
Wi-Fi
3000Mbps
3000Mbps
1200Mbps
300Mbps
Power Supply
Input AC 100V~240V
Output DC 12V/1.5A
Input AC 100V~240V
Output DC 12V/1.5A
Input AC 100V~240V
Output DC 12V/1.5A
AC 100V~240V, 50/60Hz
Input AC 100V~240V
Output DC 12V/0.5A
Input AC 100V~240V
Output DC 54V/1.17A
Input AC 100V~240V
Output DC 12V/1A
Power Consumption
Max. 18W
Max. 18W
Max. 14W
Max. 120W
Max. 6W
Max. 53.5W
Max. 10W
Dimension (HxWxD)
1.42''x7.28''x5.31'' (36x185x135mm)
1.42''x7.28''x5.31'' (36x185x135mm)
1.37''x9.06''x5.51'' (34.8x230x140mm)
1.73''x11.02''x7.09'' (44x280x180mm)
0.94''x3.15''x2.95'' (24x80x75mm)
1.10''x6.69''x3.86'' (28x170x98mm)
1.18''x5.51''x4.13'' (30x140x105mm)
Weight (Empty)
0.4Kg
0.4Kg
0.4Kg
1.58Kg
0.1Kg
0.7Kg
0.2Kg
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed