The SFP28 transceiver adopts LC duplex connectors, reaching a link up to 30m over OM4 MMF. The SFP28 transceiver module supports running on the same 1G/10G network cabling Infrastructure, giving 2.5 times increase in speed at least, and the built-in DOM functions monitor the real-time operating status. Each SFP28 transceiver module is individually tested in targeted switches, and is fully compliant with the SFF-8472, SFF-8024, SFF-8431, SFF-8432, IEEE 802.3by, IEEE 802.3cc standards. Featuring low power consumption, high speed, this 25G transceiver is ideal for 25G Ethernet, Telecom, and Data Center.
Click to open expanded view
SFP28 25GBASE-SL 850nm 30m DOM Duplex LC MMF Optical Transceiver Module for FS Switches
New #241651
New #241651
44,03 € (Incl. VAT)
FS P/N: SFP-25GSL-85
0 Sold
0 Review
2 Questions
Transceiver Models:
Pre-order, Ship by 29 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
25GBASE-SL SFP28 Optical Transceiver Module (MMF, 850nm, 30m, LC, DOM)
Specifications
Part Number
SFP-25GSL-85
Vendor Name
FS
Form Factor
SFP28
Max Data Rate
25.78Gbps
Wavelength
850nm
Max Cable Distance
30m
Connector
Duplex LC
Media
MMF
Transmitter Type
VCSEL
Receiver Type
PIN
TX Power
-8.4~2.4dBm
Receiver Sensitivity
-10.2 dBm
Power Budget
1.9dB
Receiver Overload
2.4 dBm
Power Consumption
<0.6W
Extinction Ratio
2dB
CDR
TX and RX
FEC Function
Support RS-FEC
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFF-8472, SFF-8024, SFF-8431, SFF-8432, IEEE 802.3by, IEEE 802.3cc
DOM
Supported
Warranty
5 Years
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Upgrade Your Network One Site at a Time
Upgrade just one site to 100G gear, and still connect it to the existing 25G sites.
Connect New 100G Sites to Legacy 25G Sites
Full Utilize Your 100G Port Bandwidth
Re-use 25G Optics in New 100G Ports
25G Connectivity for Data Center
Featured with low-power, high-density and high-speed, the SFP28 transceiver offers a popular way to help you quickly ramp up to 25G transmission.
Leading Performance and Quality for 25G
Built-in Macom Chip, the SFP28 25G transceiver offers high-speed, and low-power in 25G links. Equipped with individually designed BOX packaging.
Macom Chip
Stable Transmission
<0.6W
Low Power Consumption
BOX Packaging
Great Airtightness
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Enable Seamless Connectivity for Your Network
Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.
Center Wavelength | 850nm | 850nm | 1310nm | 850nm | 1310nm | 1310nm |
Connector | Duplex LC | Duplex LC | Duplex LC | Duplex LC | Duplex LC | Duplex LC |
Cable Distance (Max.) | 30m | 100m@OM4/70m@OM3 | 10km | 400m@OM4/300m@OM3 | 30km | 40km |
Media | MMF | MMF | SMF | MMF | SMF | SML |
Transmitter Type | VCSEL | VCSEL | DFB | VCSEL | DML | EML |
Packaging Technology | BOX Packaging | COB Packaging | BOX Packaging | COB Packaging | BOX Packaging | BOX Packaging |
Chip | Macom | Macom | Macom | Macom | Maxim | Maxim |
Application | 25G Ethernet/ Telecom/ Data Center | 25G Ethernet/ Telecom/ Data Center | 25G Ethernet/ Telecom/ Data Center | 25G Ethernet/ Telecom/ Data Center | 25G Ethernet/ Telecom/ Data Center | 25G Ethernet/ Telecom/ Data Center |
Videos
Questions & Answers
Ask a question
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed