FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about 1.
This picture is about 2.
This picture is about 1.
This picture is about 1.
This picture is about 1.
This picture is about 1.
This picture is about 2.
This picture is about 1.
This picture is about 1.
This picture is about 1.

NVIDIA InfiniBand MMA1Z00-NS400 Compatible QSFP112 400G SR4 PAM4 850nm 50m DOM MPO-12/APC MMF NDR Optical Transceiver Module for ConnectX-7 HCA

New #241109
New #241109

IB 400G SR4 ConnectX-7 HCA Broadcom 7nm DSP ≤9W

1.068,62 € (Incl. VAT)
FS P/N: QSFP112-SR4-400G
3 Sold
2 Reviews
0 Question
Pre-order, Ship by 12 Nov, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange
瀑布流
PicOS® for H100 InfiniBand
High-performance, scalability, and security for HPC
Learn more
瀑布流
IB Modules Solution Overview
Explore InfiniBand transceivers and cables for GPU-accelerated computing.
Learn more

NVIDIA InfiniBand MMA1Z00-NS400 Compatible 400GBASE-SR4 QSFP112 PAM4 Optical Transceiver Module (MMF, 850nm, 50m, MPO-12/APC, DOM)

The NVIDIA InfiniBand MMA1Z00-NS400 Compatible QSFP112 Optical Transceiver is an InfiniBand 400Gb/s Single-port QSFP112, SR4 multimode parallel transceiver using a single, 4-channel MPO-12/APC optical connector. The Short Reach 4-channel (SR4) design uses 100G-PAM4 modulation and has a maximum fiber reach of 50-meters using OM4 multi-mode fibers. It is qualified for use in InfiniBand NDR end-to-end systems.
It is the ideal solution for supercomputing, seamlessly integrating into computing and storage infrastructure to ensure efficient high-performance interconnectivity. Used in ConnectX-7/QSFP112 adapters linked to Twin-port transceivers in 2x400G IB switches.


Note: The FS P/N is changed from Q112-SR4-400G to QSFP112-SR4-400G, but the product is the same. Only the FS P/N has been changed.

Specifications
NVIDIA InfiniBand Compatible
MMA1Z00-NS400
Vendor Name
FS
Form Factor
QSFP112
Max Data Rate
425Gbps (4x106.25Gb/s)
Wavelength
850nm
Max Cable Distance
30m@OM3/50m@OM4
Connector
MPO-12/APC
Media
MMF
Transmitter Type
VCSEL
Receiver Type
PIN
TX Power
-4.6~4dBm
RX Power
-6.4~4.0dBm
Power Budget
1.8dB
Modulation
4x 100G PAM4
Power Consumption
≤9W
Extinction Ratio
>2.5dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
CDR (Clock and Data Recovery)
TX and RX
Inbuilt FEC
Yes
Core Size
50μm
Packaging Technology
COB
Protocols
IEEE Std 802.3db, QSFP112 MSA, CMIS 4.0
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
Leading Performance and Quality for 400G
Built-in Broadcom 7nm Chip, the QSFP-DD transceiver offers high-speed, and low-power in 400G links.
Broadcom 7nm Chip
Stable Transmission
≤9W
Low Power Consumption
400Gbps
High Bandwidth
Center Wavelength
850nm
850nm
1310nm
1310nm
Connector
MPO-12/APC
MPO-12/APC
MPO-12/APC
MPO-12/APC
Cable Distance (Max.)
30m@OM3
50m@OM4
30m@OM3
50m@OM4/OM5
500m
500m
Modulation
4x 100G PAM4
4x106.25G PAM4
4x106.25G PAM4
4x100G PAM4
DSP
Broadcom 7nm DSP
7nm DSP
Macom Chip
Broadcom 7nm DSP
Power Consumption
≤9W
≤8.5W
≤10W
≤10W
Packaging Technology
COB (Chip on Board) Packaging
COB (Chip on Board) Packaging
BOX
COB (Chip on Board) Packaging
Protocols
IEEE Std 802.3db, QSFP112 MSA, CMIS 4.0
OSFP MSA Rev 5.0, IEEE 802.3ck, IEEE 802.3-2022
IEEE Std 802.3ck, QSFP112 MSA, CMIS 5.0
OSFP MSA Rev. 5.0, IEEE Std 802.3bs-2017,
IEEE Std 802.3ck-2022, CMIS Rev. 4.0
Application
InfiniBand
800G to 2x400G Breakout
InfiniBand
800G to 2x400G Breakout
InfiniBand
800G to 2x400G Breakout
InfiniBand
800G to 2x400G Breakout
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
2
0
0
0
0

N***e

United States

August 08, 2024
5.0
I love this product! It meets all our needs and offers exceptional reliability. It's refreshing to find something that truly delivers on quality.
Verified Purchase
Helpful 12
Comment 0

r***o

United States

August 05, 2024
5.0
Amazing performance for the price! This product delivered everything promised and more. It integrates seamlessly with our existing equipment – definitely a solid choice!
Verified Purchase
Helpful 8
Comment 0
See all reviews
Resources
Recently Viewed