FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .

0.5m (2ft) Arista Compatible 400G QSFP112 Passive Direct Attach Copper Twinax Cable

New #240849
New #240849

≤0.1W 46mm Twinax PAM4

153,51 € (Incl. VAT)
FS P/N: QSFP-400G-PC005
2 Sold
2 Reviews
0 Question
Length:
Pre-order, Ship by 13 Nov, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

0.5m (2ft) Arista Compatible 400G QSFP112 Passive Direct Attach Copper Twinax Cable

The 400G QSFP112 cable is a 4-channel parallel copper direct attach cable for storage, data center, and high performance computing connectivity. It offers 4 independent data transmission channels and 4 data receiving channels via the copper cable, the aggregate data rate of 400Gbps over 2 meters transmission can be achieved with this product. FS currently offers 400G QSFP112 DAC in lengths of 0.5, 1, and 1.5 meters, ideal for SDN, ML, and Cloud Computing.

Note: The FS P/N is changed from Q112-PC005 to QSFP-400G-PC005, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QSFP-400G-PC005
Vendor Name
FS
Connector Type
QSFP 112 to QSFP 112  
Max Data Rate
400Gbps
Minimum Bend Radius
46mm
Wire AWG
26AWG
Cable Length
0.5m (1.64ft)
Jacket Material
PET
Cable Type
Passive Twinax
Compatible
Generic 
Power Consumption
<0.1W
Power Supply
3.3V
Temperature
0 to 70°C (32 to 158°F)
Application
400G Ethernet
Modulation Technology
PAM4
Protocol
CMIS 5.0
SFF-8024

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
Cable Type
Passive Direct Attach Copper
Active Direct Attach Copper
Passive Direct Attach Copper
Active Optical Cable
Max Data Rate
400Gbps
425Gbps
400Gbps
400Gbps
Connector Type
QSFP 112 to QSFP 112
QSFP 112 to QSFP 112
QSFP-DD to QSFP-DD
QSFP-DD to QSFP-DD
Power Consumption
<0.1W
≤1.5W
≤0.1W
≤11W
Cable Length
0.5-1.5m (2ft-5ft)
1-5m (3ft-16ft)
0.5-3m (2ft-10ft)
1-100m (3ft-328ft)
Media
Copper
Copper
Copper
Optic Fiber
Jacket Material
PET
PVC (OFNR)
PVC (OFNR)
LSZH
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
2
0
0
0
0

G***i

France

June 24, 2023
5.0
Bought these cables for upgrading our data center to 400G. Initially, we were worried about whether these cables would work on our Arista switches. They even did a compatibility test on these cables and provided a report for us. These DACs worked and fitted perfectly on our devices. Very stable connection. Five stars!
Verified Purchase
Helpful 0
Comment 0

P***d

France

June 12, 2023
5.0
I’m a big fan of FS. I have many cables of FS in our data center. Their cables have good quality and are shipped really fast. As usual, this cable works perfectly with our switches. There is no reason to say no to this brand. I’ll continue to use this brand whenever I need.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed