OLT3610-16GP4S offers high density in a 1U form factor. It consists of 4x 1G COMBO SFP, 4x 1G SFP and 4x 10G SFP+ uplink ports to provide sufficient bandwidth for uplink data transmission, 16x GPON downlink ports to provide 1K terminal ONU access quantity, and 1x CLI and 1x MGMT management ports, which are easy to install and maintain a GPON deployment. With DBA and QoS dynamic bandwidth allocation, it provides users with a high bandwidth of up to 1.25Gbps upstream and 2.5Gbps downstream, maximizing the use of bandwidth resources while ensuring communication quality. With flexible combinations of PON configurations and stackable deployment options, this lightweight OLT device can be flexibly applied in FTTx or POL solutions.
Click to open expanded view
OLT3610-16GP4S, 16-Port GPON OLT with 4 × Gigabit Combo, 4 × 1G SFP and 4 × 10G SFP+ Uplink Ports
New #232635
New #232635
2.995,23 € (Incl. VAT)
FS P/N: OLT3610-16GP4S
0 Sold
0 Review
0 Question
Pre-order, Ship by 13 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
3-Year Warranty
OLT3610-16GP4S, 16-Port GPON OLT with 4x Gigabit Combo, 4x 1G SFP and 4x 10G SFP+ Uplink Ports and L3 Features
Specifications
Uplink Interface
4x 1G RJ45/SFP Combo
4x 1G SFP
4x 10G SFP+
4x 1G SFP
4x 10G SFP+
Downlink Interface
16x GPON
DRAM
1024
Flash
32
Backplane
136/176Gbps
MAC Table
24K
IPv4 Routing Table
24K
IPv6 Routing Table
6K
Multicast
L2 Multicast
IGMP Snooping
MLD Snooping
IGMP Snooping
MLD Snooping
QoS
IEEE802.3x Flow Control
IEEE802.1p, CoS
WRR, SP and FIFO Queue Schedule
DBA and SLA
IEEE802.1p, CoS
WRR, SP and FIFO Queue Schedule
DBA and SLA
Active VLAN
4094
SVI Number
512
Power Slot
2
Power Supply
1x AC 100-240V
Fan Number
3
Air-flow
Left-Right
Power Consumption
Max. 65W
Noise@25°C
<45dBA
Temperature
Operation 0 to 50°C (32 to 122°F)
Storage -40 to 80°C (-40 to 176°F)
Storage -40 to 80°C (-40 to 176°F)
Humidity
Operation 10%~85%
Storage 5%~95% (Non-condensing)
Storage 5%~95% (Non-condensing)
Dimension (HxWxD)
1.75''x17.52''x11.81'' (44.5x445x300mm)
Weight (Empty)
<7Kg
Connectivity Solutions
Features
16x PON Ports Ensure Agile Network Expansion
Provide 16x PON ports which connect up to 128 ONUs per PON port when using PLC splitters. 4x GE Combo ports and 4x 10G SFP+ ports for uplink connectivity.
ITU-T G.984/G.988-compliant
Compatible with Mainstream ONUs
1.25G Uplink, 2.5G Downlink
High-speed Transmission Rate
QoS for Improving Traffic Control
Provides different priorities to different applications, users, or data flows to reduce packet loss,
latency, and jitter on a network.
latency, and jitter on a network.
Uncontrolled traffic causes network congestion and packet loss
Classify and prioritize traffic for optimum efficiency
Visual WebUI for Real-time Management
Check important data, alarms, reports, and much more through WEB management anytime on-site or remotely.
Flexible Management
WEB, CLI, SNMP, TELNET
Real-time Monitoring
Port Status, Log Query
Visual Interface
System Status at a Glance
OLT for Point-to-multipoint FTTx Solutions
The GPON OLT can be flexibly connected with OMCI-compliant ONUs, and can satisfy 20km long-distance optical fiber access requirement.
20KM Long Distance Transmission
Campus/Institute/Government
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed