The 800GBASE-PLR8 QSFP-DD transceiver supports up to 10km link lengths over single-mode fiber (SMF) with MTP/MPO-16 connectors. This transceiver is compliant with QSFP-DD MSA HW Rev 6.01, IEEE 802.3cu-2021 and CMIS Rev 5.0 standards. The built-in digital diagnostics monitoring (DDM) allows access to real-time operating parameters. It is suitable for 800G Ethernet, Data Center, Breakout 2x 400G PLR4 or 8x 100G LR application.
Click to open expanded view
Arista Networks Compatible QSFP-DD 800GBASE-PLR8 PAM4 1310nm 10km DOM MPO-16/APC SMF Optical Transceiver Module, Support 2 x 400G-PLR4 and 8 x 100G-LR
#230057
#230057
2.972,62 € (Incl. VAT)
FS P/N: QDD800-PLR8-B1
10 Sold
0 Review
0 Question
Pre-order, Ship by 25 Dec, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Arista Networks Compatible 800GBASE-PLR8 QSFP-DD Optical Transceiver Module (SMF, 1310nm, 10km, MTP/MPO-16, DOM)
Specifications
Part Number
QDD800-PLR8-B1
Vendor Name
FS
Form Factor
QSFP-DD
Max Data Rate
850Gbps (8x 106.25Gbps)
Wavelength
1310nm
Max Cable Distance
10km
Connector
MTP/MPO-16 APC
Media
SMF
Transmitter Type
EML
Receiver Type
SiPhotonics PIN PD
TX Power
-1.9~4.8dBm
Minimum Receiver Power
-8.2dBm
Power Budget
6.3dB
Receiver Overload
4.8dBm
Typical Power Consumption
18W
Extinction Ratio
>3.5dB
Packaging Technology
COB (Chip on Board) Packaging
Modulation Format
PAM4
CDR (Clock and Data Recovery)
TX and RX Built-in DSP
Inbuilt FEC
No
Protocols
CMIS Rev 5.0, QSFP-DD MSA HW Rev 6.01, IEEE 802.3cu-2021
Warranty
5 Years
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Center Wavelength | 1311nm | 1311nm | 1310nm | 1271nm, 1291nm, 1311nm and 1331nm |
Connector | MTP/MPO-16 | MTP/MPO-16 | Dual MTP/MPO-12 | Dual LC Duplex |
Cable Distance (Max.) | 10km | 10km | 10km | 10km |
Modulation | 8x106.25G PAM4 | 8x106.25G PAM4 | 8x106.25G PAM4 | 8x106.25G PAM4 |
Transmitter Type | EML | EML | EML | EML |
Packaging Technology | COB (Chip on Board) Packaging | COB (Chip on Board) Packaging | COB (Chip on Board) Packaging | COB (Chip on Board) Packaging |
Chip | Broadcom 7nm DSP Chip | Broadcom 7nm DSP Chip | Broadcom 7nm DSP Chip | Broadcom 7nm DSP Chip |
Power Consumption | ≤18W | ≤16.5W | ≤16.5W | ≤18W |
Application | Ethernet Data Center 800G to 2x400G Breakout 800G to 8x100G Breakout | Ethernet Data Center 800G to 2x400G Breakout 800G to 8x100G Breakout | Ethernet Data Center 800G to 2x400G Breakout 800G to 8x100G Breakout | Ethernet Data Center 800G to 2x400G |
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed