FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about 1.
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about 1.
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about  .

1m (3ft) NVIDIA Ethernet MCP4Y10-N001 Compatible 800G OSFP Finned Top Passive Direct Attach Copper Twinax Cable

#229577
#229577

≤0.1W 40.5mm 28AWG

177,31 € (Incl. VAT)
FS P/N: OSFP-800G-PC01
8 Sold
7 Reviews
0 Question
Pre-order, Ship by 13 Nov, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

NVIDIA Ethernet Compatible 800G OSFP Finned Top Passive Direct Attach Copper Twinax Cable (1-meter, Passive, OSFP to OSFP, 28AWG)

The NVIDIA Ethernet Compatible 800G OSFP Passive Direct Attach Copper Twinax Cable is designed for use in 800G Ethernet. It provides a OSFP copper direct-attach solution. This cable is compliant with OSFP MSA (Multi-Source Agreement) and IEEE 802.3ck standards. With these features, this easy to install, high speed, cost-effective direct attach copper twinax cable is suitable for short-distance connectivity within a rack or between adjacent racks in data centers.

Note: The FS P/N is changed from OSFP-PC01 to OSFP-800G-PC01, but the product is the same. Only the FS P/N has been changed.

Specifications
NVIDIA Ethernet Compatible
MCP4Y10-N001
Vendor Name
FS
Form Factor
OSFP (Finned Top) to OSFP (Finned Top)
Max Data Rate
800Gbps
Media
Copper
Cable Type
Passive Twinax
Minimum Bend Radius
40.5mm
Power Consumption
≤0.1W
Cable Length
1m (3ft)
Wire AWG
28AWG
Temperature Range
0 to 70°C (32 to 158°F)
Jacket Material
PVC (OFNR)
Protocols
OSFP MSA, IEEE 802.3ck, CMIS v4.0
Modulation Format
PAM4

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Cable Type
Passive Direct Attach Copper
Active Direct Attach Copper
Passive Direct Attach Copper
Passive Breakout Copper
Active Direct Attach Copper
Data Rate
800G to 800G
800G to 800G
800G to 800G
800G to 2x400G
800G to 800G
Connector Type
OSFP to OSFP
QSFP-DD to QSFP-DD
QSFP-DD to QSFP-DD
OSFP to 2xOSFP
QSFP-DD to QSFP-DD
Power Consumption
≤0.1W
≤10W
≤0.005W
≤0.1W
≤2.4W
Cable Length
0.5-3m (2ft-10ft)
1-2m (3ft-7ft)
0.5-1.5m (2ft-5ft)
0.5-1.5m (2ft-5ft)
0.5-2.5m (2ft-8ft)
Wire AWG
26-30AWG
32AWG
28-30AWG
28AWG
28-30AWG
Minimum Bend Radius
34.5-45mm
34mm
69-81mm
40.5mm
34.5-40.5mm
Jacket Material
PVC (OFNR)
LSZH
PVC (OFNR)
PVC (OFNR)
PVC (OFNR)
Protocols
OSFP MSA, IEEE 802.3ck, CMIS v4.0
QSFP-DD MSA, IEEE 802.3ck
IEEE 802.3ck, QSFP-DD MSA
OSFP MSA, IEEE 802.3ck, CMIS v4.0
QSFP-DD MSA Rev. 5.0, CMIS Rev 4.0, SFF 8417, IEEE 802.3ck
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
7
0
0
0
0

D***e

United States

November 28, 2023
5.0
The cable is well-designed. I'm quite satisfied with the quality and service. Will purchase it again.
Verified Purchase
Helpful 0
Comment 0

C***a

United States

September 12, 2023
5.0
Everything works as describes. It arrived in a timely manner and of course I should give 5 stars.
Verified Purchase
Helpful 1
Comment 0

L***s

Canada

September 08, 2023
5.0
Recommended by an expert friend. It turned out thay he was completely right. These cables are absolutely solid.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed