FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about AP-N755.
This picture is about /.
This picture is about AP-N755.
This picture is about AP-N755.
This picture is about AP-N755.
This picture is about AP-N755.
This picture is about /.
This picture is about AP-N755.
This picture is about AP-N755.
This picture is about AP-N755.

AP-N755, Cloud Managed Wi-Fi 7 802.11be 24.436Gbps Indoor Access Point, Seamless Roaming & 4 × 4 MU-MIMO Five Radios, Manageable via Airware, Controller or Standalone (Without PoE Injector)

#228565
#228565

Qualcomm 2048 Clients Next-Generation

1.187,62 € (Incl. VAT)
FS P/N: AP-N755
0 Sold
0 Review
0 Question
Pre-order, Ship by 6 Feb, 2025
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
3-Year Warranty
30-Day Returns
30-Day Exchange

FS Wi-Fi 7 802.11be 24.436Gbps Wireless Access Point, Seamless Roaming 4×4 MU-MIMO Five Radios

AP-N755 is empowered by brand-new Wi-Fi 7 technologies that deliver industry-leading performance environments. It provides services on 2.4 GHz, 5 GHz, and 6 GHz bands, supporting a total of 16 spatial streams and achieving a device rate of up to 24.436 Gbps.
With extreme speed, low latency and increased capacity, AP-N755 addresses the increasing client demands in auditoriums, conference centers, healthcare facilities and other high-traffic indoor spaces.

Specifications
Wired Interfaces
1x 100M/1000M/2.5G/5G/10GBase-T Ethernetport, 1x 1000M/2.5G/5G/10GBase-T Ethernet port , 1x 10G SFP+ port, 1x 10/100/1000Base-T RJ45
AP Chip
QCN9274
Wireless Standards
802.11a/b/g/n/ac/ax/be
Frequency Band
2.4 GHz, 5 GHz and 6GHz
Max Number of Users
2048
Transmission Rate
24.436 Gbps
Recommended Number of Users
150
Multiple SSIDs
64
Antenna Type
Built-in Smart Antenna
MIMO
4×4
Antenna Gain
2.4 GHz: 4x 3 dBi
5 GHz: 8x3 dBi
6 GHz: 4x3 dBi
2.4 GHz/5 GHz: 2x3 dBi
Operating Mode
FAT/FIT/Cloud AP
Reference Coverage Radius
15-20M
Dimensions (HxWxD)
9.65"x9.65"x2.64" (245×245×67mm)
Environment
Indoor
Mount
Ceiling/Wall
Operating Temperature
-10 to 50°C (50 to 122°F)
Power Consumption
60W
Storage Temperature
-40 to 70°C (40 to 158°F)​
Power Supply
IEEE 802.3bt PoE, DC 54V/1.25A
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Connectivity Solutions
Features
Wi-Fi 7, The Next Evolution of Wi-Fi

320 MHz wide channels take full advantage of the 6 GHz spectrum and deliver unprecedented throughput of 24.436Gbps.

Redefine Your Business Network with Improved Performance
Low latency, increased capacity and efficiency deliver ultimate wireless connections and online experiences.
/
4096-QAM for Higher Capacity
Support 4096-QAM with 12 bits rather than Wi-Fi 6’s 10 bits, which means 20% higher theoretical transmission rates than 1024-QAM, allowing users to obtain higher transmission efficiency.
MLO for Lower Latency
Support Multi-link Operation (MLO) allowing network devices to communicate across multiple bands and channels simultaneously to achieve higher throughput, lower latency, and higher reliability.
/
Independent Smart Radio Design, Empower Your Network
Enable real-time, full-band scanning and provide superior roaming experience, ensuring network security and service continuity.
Enterprise Level Security You Can Trust
Protect network security with stronger encryption and rogue device monitoring.
Rogue AP Detection
DHCP Snooping
Anti-ARP Spoofing
Airware Cloud-based Network, One Control Center
Allow you to configure and manage 24/7 from one central location to reduce costs and time.
Manage Anytime, Anywhere
Visual Monitoring
Privacy Protection
Wireless Standard
802.11a/b/g/n/ac/ax/be
802.11a/b/g/n/ac/ax
802.11a/b/g/n/ac/ax
802.11a/b/g/n/ac/ax
802.11a/b/g/n/ac/ax
802.11a/b/g/n/ac/ax
Frequency
Five Radios (2.4 GHz, 5 GHz and 6 GHz)
Three Radios (2.4 GHz, 5 GHz and 6 GHz)
Dual Radios (2.4 GHz and 5 GHz)
Dual Radios (2.4 GHz and 5 GHz)
Dual Radios (2.4 GHz and 5 GHz)
Dual Radios (2.4 GHz and 5 GHz)
Max Throughput
24.436 Gbps
7775 Mbps
5375 Mbps
2975 Mbps
3000 Mbps
2400 Mbps
Max Client Devices
2048
1536
1024
1024
256
1024
Concurrent Client Devices
150
100
80
32
64
64
Network Interface
1x 100M/1000M/2.5G/5G/10GBase-T Ethernet port, 1x 1000M/2.5G/5G/10GBase-T Ethernet port , 1x 10G SFP+ port, 1x 10/100/1000Base-T RJ45
1x 100M/1000M/2.5G/5G Ethernet port, 1x 5G SFP, 1x 10/100/1000Base-T RJ45
1x 100/1000M/2.5G/5G Ethernet, 1x 5G SFP, 1x 10/100/1000M Base-T RJ45
1x 100/1000M/2.5G Base-T Ethernet, 4x 10/100/1000M Base-T Ethernet
1x 10/100/1000M Base-T Ethernet, 1x 2.5G SFP
1x 10/100/1000M RJ45
Power-over-Ethernet
802.3at/bt
802.3af/at/bt
802.3af/at/bt
802.3af/at
802.3af
802.3af
SSIDs
64
45
32
32
32
32
Management
Recommended For
Auditoriums, conference centers, healthcare facilities
Midsize and large enterprise offices, hotels, educational institutions, and business spaces
Midsize and large enterprise offices, educational institutions, and business spaces
Hotels, student dormitories, hospital wards, and small offices
SMEs, libraries, classrooms
SMEs, educational institutions, cafés, entertainment venues
Environment
Indoor
Indoor
Indoor
Indoor
Indoor
Indoor
Mounting
Ceiling/Wall Mounting
Ceiling/Wall/T-Shaped Keel/Triangular Keel/Beam/Threaded Rod
Ceiling/Wall/T-Shaped Keel/Triangular Keel/Beam/Threaded Rod
Wall-Plate
Ceiling/Wall/T-Shaped Keel/Triangular Keel/Beam/Threaded Rod
Ceiling/Wall/T-Shaped Keel/Triangular Keel/Beam/Threaded Rod
Dimensions
9.65"x9.65"x2.64" (245×245×67mm)
9.06"x9.06"x2.01" (230×230×51mm)
8.66"x8.66"x2.00" (220x220x51mm)
3.39"x6.69"x1.69" (86x170x43mm)
8.66"x8.66"x1.94" (220×220×49mm)
7.59" x6.02"x1.02"(193x153x26mm)
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed