FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about This picture shows the bundle structure of MPO-12 OS2.
This picture is about  This picture shows the connector of MPO-12 OS2.
This picture is about  This picture shows the female connector of MPO-12 OS2.
This picture is about  This picture shows the male connector of MPO-12 OS2.
This picture is about  This picture shows the male and female connectors of MPO-12 OS2.
This picture is about This picture shows the bundle structure of MPO-12 OS2.
This picture is about  This picture shows the connector of MPO-12 OS2.
This picture is about  This picture shows the female connector of MPO-12 OS2.
This picture is about  This picture shows the male connector of MPO-12 OS2.
This picture is about  This picture shows the male and female connectors of MPO-12 OS2.

Customized MPO-12 Trunk Cable, 24-144 Fibers, Single Mode (OS2), 0.35dB Max, Braided Tubing, Yellow

#226639
#226639

40/100G Base-12 Cabling System

100,65 € (Incl. VAT)
FS P/N: 12FMPOSMF
10 Sold
0 Review
0 Question
Choose Length:
1m (3ft)
2m (7ft)
3m (10ft)
5m (16ft)
10m (33ft)
15m (49ft)
20m (66ft)
25m (82ft)
30m (98ft)
m
1m (3ft)
2m (7ft)
3m (10ft)
5m (16ft)
10m (33ft)
15m (49ft)
20m (66ft)
25m (82ft)
30m (98ft)
m
Fiber Count:
24 Fibers (2x 12F)
Cable Jacket:
LSZH
Connector A:
Female APC 0.35dB
Connector B:
Female APC 0.35dB
Breakout Length:
0.5m equal breakout
Polarity:
Type A Straight Through
Pulling Eye:
None
Pre-order, Ship by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
Solution Design
3-Year Warranty

Customized MPO-12 Trunk Cable, 24-144F, OS2, 0.35dB

The MPO trunk cables with a braided tubing jacket are typically designed for a longer cable length in cabinet-to-cabinet applications or for connecting different areas of a building. MPO cable, a cost-effective alternative to time-consuming field termination, is designed for high-density fiber patching in data centers which need space saving and reduce cable management troubles.

Due to the MPO-12 also supporting MPO-8 fiber systems, it is also ideal for 8-fiber parallel single mode optical transceivers applications, such as 40G QSFP+ PLR4, 100G QSFP28 PSM4, 400G OSFP DR4/XDR4, and 400G QSFP-DD DR4/XDR4 optics connection.

Specifications
Connector A
MPO
Connector B
MPO
Fiber Mode
OS2 9/125μm
Wavelength
1310/1550nm
Glass Fiber
G.657.A1
Polish Type
APC to APC
Trunk Outside Diameter (OD)
7.2mm-17.3mm
Minimum Bend Radius
10mm
Insertion Loss
≤0.35dB
Return Loss
≥60dB
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Connectivity Solutions
Features
Custom Cable Jacket

The OFNP cables have the highest fire rating for vertical runs between floors in data centers. The LSZH cables make little smoke and no halogen for horizontal structural cabling areas.

Custom Connectors
The female (without pins) connector can be directly connected to transceivers or other male connectors.
The male (with pins) connector is mated to the female side for adapters, cassettes or panels connection.
Custom Pulling Eye
Without pulling eye is suited for
short cables in common fiber cabling.
With pulling eye could protect cables
when pulling through long distance conduit.
Custom Polarity

Master fiber polarity knowledge to manage and optimize your network and connection. You can also click the Technical White Paper if you have any interest or questions about polarity.

Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed