MPO jumper, a cost-effective alternative to time-consuming field termination, is designed for high-density fiber patching in data centers which need space saving and reduce cable management problems.
MPO-8 is ideal for 8-fiber parallel single mode optical transceiver applications, such as 40G QSFP+ PLR4, 100G QSFP28 PSM4, 400G OSFP DR4/XDR4 and 400G QSFP-DD DR4/XDR4 optics connection.
Click to open expanded view
Customized MPO-8 Jumper, 8 Fibers, Single Mode (OS2), 0.35dB Max, Yellow
#226635
#226635
49,98 € (Incl. VAT)
FS P/N: 8FMPOSMF
22 Sold
0 Review
0 Question
Choose Length:
1m (3ft)
2m (7ft)
3m (10ft)
5m (16ft)
10m (33ft)
15m (49ft)
20m (66ft)
25m (82ft)
30m (98ft)
m
1m (3ft)
2m (7ft)
3m (10ft)
5m (16ft)
10m (33ft)
15m (49ft)
20m (66ft)
25m (82ft)
30m (98ft)
m
Cable Jacket:
LSZH
Connector A:
Female APC 0.35dB
Connector B:
Female APC 0.35dB
Polarity:
Type A Straight Through
Pulling Eye:
None
Pre-order, Ship by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Solution Design
3-Year Warranty
Customized MPO-8 Jumper, 8F, OS2, 0.35dB
Specifications
Connector A
MPO
Connector B
MPO
Fiber Mode
OS2 9/125μm
Wavelength
1310/1550nm
Glass Fiber
G.657.A1
Polish Type
APC to APC
Cable Outside Diameter (OD)
3.0mm
Minimum Bend Radius
10mm
Insertion Loss
≤0.35dB
Return Loss
≥60dB
Features
Custom Cable Jacket
["The OFNP cables have the highest fire rating for vertical runs between floors in data centers. The LSZH cables make little smoke and no halogen for horizontal structural cabling areas."]
Custom Connectors
The female (without pins) connector can be directly connected to transceivers or other male connectors.
The male (with pins) connector is mated to the female side for adapters, cassettes or panels connection.
Custom Pulling Eye
Without pulling eye is suited for
short cables in common fiber cabling.
short cables in common fiber cabling.
With pulling eye could protect cables
when pulling through long distance conduit.
when pulling through long distance conduit.
Custom Polarity
Master fiber polarity knowledge to manage and optimize your network and connection. You can also click the Technical White Paper if you have any interest or questions about polarity.
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed