FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about /.
This picture is about /.
This picture is about /.
This picture is about /.
This picture is about /.
This picture is about /.
This picture is about /.
This picture is about /.
This picture is about /.
This picture is about /.

Customized SFP56 50GBASE-BX10-D BiDi 1330nm-TX/1270nm-RX 10km DOM Simplex LC/UPC SMF Optical Transceiver Module For 5G Wireless (Industrial)

#222117
#222117

Semtech Macom DFB 5G Wireless ≤2W Simplex LC SMF

546,21 € (Incl. VAT)
FS P/N: SFP56-50G-BX10-DI
0 Sold
0 Review
0 Question
Compatible Brands:
Generic
Device Number:
Pre-order, Ship by 27 Nov, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
Solution Design
5-Year Warranty

Customized SFP56 50GBASE-BX10-D Optical Transceiver Module For 5G Wireless (SMF, 1330nm-TX/1270nm-RX, LC/UPC, Industrial, DOM)

This Generic Compatible SFP56 transceiver provides 50GBase-BX throughput up to 10km over single mode fiber (SMF) using a wavelength of 1330nm-TX/1270nm-RX via an LC simplex connector. This bidirectional unit must be used with another transceiver or network appliance of complementary wavelengths. It is suitable for 5G wireless network front-haul applications and can work in harsh industrial environments, including outdoor applications. It is fully compliant with the SFP56 MSA, SFF-8432 and SFF-8472 standards.

Specifications
Part Number
SFP56-50G-BX10-DI
Vendor Name
FS
Form Factor
SFP56
Max Data Rate
26.56Gbps
Wavelength
1330nm-TX/1270nm-RX
Max Cable Distance
10km
Connector
Simplex LC
Media
SMF
Transmitter Type
DFB
Receiver Type
PIN
TX Power
-4~5.2dBm
Receiver Sensitivity
≥-10.8dBm
Power Budget
6.6dB
Receiver Overload
4.2dBm
Power Consumption
<2W
Extinction Ratio
3.5dB
DDM/DOM
Support
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Protocols
IEEE P802.3cp, IEEE802.3, SFF-8472 Rev 12.4
Modulation Format
PAM4

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Ideal for 5G Fronthaul BIDI Solution
This solution enables 5G base station expansion with 2 times less fiber required using BIDI eCPRI transceivers compared to dual fiber network. Learn more
Low latency
Market leading ultra-low latency meets the requirements of 5G deployment
TO Hermetic Packaging
Protect from environmental factors such as contaminants and moisture
Tested in Host Devices for Proven Interoperability
Every unit is tested to ensure flawless operations on the targeted switches for data centers, and standardized interfaces ensuring full interoperability with major telecom equipment makers.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipment and strict adherence to GR-468 standards to ensure you get high quality and reliable industrial optics.
Optical Spectrum Test
1330nm-TX/1270nm-RX
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 2.4E-4
Temperature Test
-40~85°C
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Recently Viewed