The NVIDIA Ethernet MCP7Y10-N001 Compatible 800G OSFP to 2x 400G QSFP112 direct attach cable operates over passive copper, which requires no additional power to ensure quality connectivity. This breakout cable is compliant with OSFP MSA, QSFP112 MSA, CMIS Rev 5.0, and IEEE 802.3ck standards. It provides a connection of a OSFP 800G port on one end and two 400G QSFP112 ports on the other end and is suitable for cost-effective close-range interconnections within the equipment room of telecom operators or data centers, etc.
Click to open expanded view
1m (3ft) NVIDIA Ethernet MCP7Y10-N001 Compatible 800G OSFP Finned Top to 2 x 400G QSFP112 Passive Direct Attach Copper Breakout Cable
#213779
#213779
236,81 € (Incl. VAT)
FS P/N: OSFP-800G-2QPC01
6 Sold
0 Review
0 Question
Pre-order, Ship by 12 Nov, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
NVIDIA Ethernet MCP7Y10-N001 Compatible 800G OSFP Finned Top to 2x 400G QSFP112 Passive Breakout DAC Twinax Cable (1-meter, Passive, OSFP to 2x QSFP112, 28AWG)
Specifications
NVIDIA Ethernet Compatible
MCP7Y10-N001
Vendor Name
FS
Form Factor
OSFP (Finned Top) to 2x QSFP112
Max Data Rate
800Gbps
Media
Copper
Cable Type
Passive Twinax
Cable Length
1m (3ft)
Wire AWG
28AWG
Minimum Bend Radius
40.5mm
Power Consumption
0.1W
Jacket Material
PVC (OFNR)
Temperature Range
0 to 70°C (32 to 158°F)
Protocols
OSFP MSA, QSFP112 MSA, IEEE 802.3ck, CMIS v5.0
Modulation Format
PAM4
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed