FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about FH-LCU-DXF-OM4.
This picture is about FH-LCU-DXF-OM4.
This picture is about FH-LCU-DXF-OM4.
This picture is about FH-LCU-DXF-OM4.
This picture is about FH-LCU-DXF-OM4.
This picture is about FH-LCU-DXF-OM4.
This picture is about FH-LCU-DXF-OM4.
This picture is about FH-LCU-DXF-OM4.

LC/UPC to LC/UPC Duplex OM4 Multimode SC Footprint Plastic Fiber Optic Adapter/Coupler with Flange, Violet, 10Pcs/Pack

#206449
#206449

Plastic Zirconia Sleeve ≤0.2dB

15,47 € (Incl. VAT)
FS P/N: FH-LCU-DXF-OM4
163 Sold
0 Review
0 Question
18 in DE Warehouse, Get it by 23 Sep, 2024
39 in Global Warehouse, Get it by 3 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

LC/UPC to LC/UPC OM4 Duplex SC Footprint With Flange Plastic Fiber Optic Adapter, Violet, 0.2dB Insertion Loss, 10Pcs/Pack

A fiber optic adapter, sometimes also called a coupler, is a small device designed to terminate or link the fiber optic cables or fiber optic connectors between two fiber optic lines.

By linking two connectors precisely, fiber optic adapters allow the light sources to be transmitted at most and lower the loss as much as possible. At the same time, fiber optic adapters have the merits of low insertion loss, good interchangeability and reproducibility. FS supplies a wide range of mating sleeves and hybrid adapters, including special male to female hybrid fiber optic adapters.

Specifications
Connector Type
LC-LC
Body Style
Duplex
Polish Type
UPC
Fiber Mode
OM4 50/125μm
Insertion Loss
≤0.2dB
Durability
1000 times
Mounting Type
Full Flanged
Alignment Sleeve Material
Ceramic
Color
Violet
Flammability Rate
UL 94V-0
Package Quantity
10 Pcs
RoHS Compliancy Status
Compliant
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Extending Fiber Connection with Adapters

With high-precision components and tool-less design, the adapters allow two devices to communicate from a distance through a direct connection with the fiber optic line.

One-piece Design Dust Cap

Prevent the adapter from dust and keep it clean

Stainless Steel Clip

Allow for easy snap-in installation without tools

Zirconia Ceramic Sleeve

Low insertion loss with high-precision alignment

Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed