Mellanox Compatible SFP+ transceiver supports up to 2km over OS2 SMF via an LC duplex connector. This transceiver is compliant with SFF-8431, SFF-8432 and IEEE 802.3ae 10GBASE-LR. Digital diagnostics monitoring is available via a 2-wire serial interface, as specified in SFF-8472. Featuring low power consumption, high speed, this 10G SFP+ transceiver is ideal for data center, 10G Fiber Channel, SONET and SDH etc.
Note: The FS P/N is changed from SFP-10GLRM-31 to SFP-10GLRL-31, but the product is the same. Only the FS P/N has been changed.
Click to open expanded view
FS for Mellanox Compatible SFP+ 10GBASE-LRM 1310nm 2km DOM Duplex LC/UPC SMF Optical Transceiver Module
#200491
#200491
28,56 € (Incl. VAT)
FS P/N: SFP-10GLRL-31
54 Sold
48 Reviews
0 Question
Transceiver Models:
3046 in DE Warehouse, Get it by 10 Sep, 2024
566 in Global Warehouse, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
Mellanox Compatible 10GBASE-LRM SFP+ Transceiver Module (SMF, 1310nm, 2km, LC, DOM)
Specifications
Part Number
SFP-10GLRL-31
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
10Gbps
Wavelength
1310nm
Max Cable Distance
2km
Connector
Duplex LC
Optical Components
FP 1310nm
Media
SMF
DOM Support
YES
TX Power
-8.2~0.5dBm
Receiver Sensitivity
<-12.6dBm
Typical Power Consumption
<1W
Receiver Overload
+1.5dBm
Core Size
50/125µm@OM3 MMF, 9/125μm@SMF
Modulation
NRZ
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Leading Performance and Quality for 10G
Built-in Semetch Chip, SFP-10GLRL-31 transceiver offers high-performance, and low-power in 10G links.
Semtech Chip
Stable Transmission
≤1W
Low Power Consumption
10Gbps
Up to 15G Ethernet Connection
10G Connectivity for Data Center
Featured with 0.6W low-power, high-density and high-speed, the SFP+ transceiver offers a popular way to help you quickly ramp up to 10G transmission.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Data Rate (Max) | 10Gbps | 10Gbps | 10Gbps | 10Gbps | 1/10Gbps | 10Gbps |
Wavelength | 1310nm | 850nm | — | — | 850nm | 1310nm |
Cable Distance (Max) | 2km | 300m@OM3 400m@OM4 | 30m | 80m | 300m@OM3 400m@OM4 | 220m@OM3 300m@SMF |
Cable Type | SMF | MMF | Cat6A/Cat7 or Better | Cat6A/Cat7 or Better | MMF | MMF/SMF |
TX Power | -8.2~-0.5dBm | -7.3~-1dBm -6~ -1dBm | — | — | -7.3~-1dBm | -6.5~-0.5dBm |
Receiver Sensitivity | <-12.6dBm | <-11.1dBm | — | — | <-11.1dBm | < -8.4dBm |
Power Consumption | <1W | <1W <0.5W | <2.9W <2.5W | <2.5W | <1W | <1W |
Operating Temperature | 0 to 70°C | 0 to 70°C -40 to 85°C (IND) | 0 to 70°C -40 to 85°C (IND) | 0 to 70°C | 0 to 70°C | 0 to 70°C |
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
42
5
1
0
0
T***s
United States
December 12, 2023
Works great with Perle S-10GRT-SFP Media convertor
https://www.perle.com/products/media-converters/10gbase-t-standalone-rate-converter.shtml
https://www.perle.com/products/media-converters/10gbase-t-standalone-rate-converter.shtml
Verified Purchase
Helpful 0
Comment 0T***s
United States
December 12, 2023
Works great with Cisco C9300-NM-8X (network module)
Verified Purchase
Helpful 1
Comment 0B***y
united kingdom
December 08, 2023
The ordering process was great, with a speedy delivery. I am due to have the products installed next week and can follow up with further feedback once tested. So far I have been very impressed.
Verified Purchase
Helpful 2
Comment 0See all reviews
Resources
Recently Viewed