FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .

S2805S-48T4S, 48-Port Gigabit Ethernet L3 Smart Managed Switch, 48 x Gigabit RJ45, with 4 x 10Gb SFP+ Uplinks, Realtek Chip

Hot #193942
Hot #193942

Realtek LACP VLAN ACLs 802.1X

332,01 € (Incl. VAT)
FS P/N: S2805S-48T4S
655 Sold
1 Review
2 Questions
4 in Transit, Get it by 21 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
2-Year Warranty
30-Day Returns
30-Day Exchange

S2805S-48T4S, 48-Port Gigabit Ethernet L3 Smart Managed Switch, 48 x Gigabit RJ45, with 4 x 10Gb SFP+ Uplinks, Realtek Chip

S2805S-48T4S is a high-performance L3 smart managed switch. Providing 48 x 10/100/1000Mbps auto-negotiation RJ45 ports and 4 x 10Gb SFP+ ports, it can be used for access-layer deployments in SMBs. Its smart-managed mode and flexible installation can meet the requirements of many scenarios. Management via user-friendly web interface can simplify operations and enhance user experience. S2805S-48T4S switch integrates robust hardware with the FSOS platform and enhanced functions such as 802.1Q VLAN and port-based VLAN, QoS, IGMP, ideal for enterprises, retail, intelligent village, hotel, office network and campus network.

Specifications
Ports
48x 10/100/1000BASE-T RJ45, 4x 10G SFP+
Switch Chip
RTL9311+6*RTL8218D+3*RTL8231
Switching Capacity
176Gbps
MAC Address
32K
Forwarding Rate
130.944Mpps
Input Range
AC100-240V, 50/60Hz
Packet Buffer
4MB
Jumbo Frame
12K
Flash Memory
32MB
Management
CLI/SSH/Telnet/WEB GUI/SNMP
SDRAM
512MB
MTBF
>200,000 Hours
Fan Number
1
Max. Power Consumption
48W
Storage Temperature
-40 to 70ºC (-40 to 158°F)
Operating Temperature
0 to 45ºC (32 to 113°F)
Dimensions (HxWxD)
1.73''x17.32''x12.99'' (44x440x330mm)
Mounting Options
Desktop and Rack
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Connectivity Solutions
Features
Improve Management with an Integrated Campus Network
Deployment of stacking switches, extensible architecture and intelligent O&M offers a simple, flexible, and high-performance 10G network for serving all scenarios on campus.
48 Auto-negotiation and 4 SFP+ Ports for Diverse Scenarios and Longer Distances
48 Gigabit RJ45 ports to connect multiple devices according to different bandwidth, and 4x 10G SFP+ to provide higher uplink bandwidth and support longer distances than copper cablingx
RTL9311
Realtek Chip
176Gbps
Switching Capacity
130.944Mpps
Forwarding Rate
VLAN for Saving Resources and Improving Security

By segregating your networks without buying separate equipment for each, you can create virtual boundaries around business units to slow down or stop attacks for higher security.

Lite L3 Routing for Increased Network Efficiency

L3 routing boosts the efficiency of your network by offloading internal traffic-handling tasks from your router and simplifies the network configuration, friendly to SMB users.

IEEE 802.3az (Green Ethernet) for Energy Saving

IEEE 802.3az helps to reduce energy consumption during off-peak or idle hours, and adjust the power rate according to the length of cable, reducing power costs and carbon footprints.

QoS (Quality of Service) for Traffic Prioritization
Advanced QoS segments data traffic such as voice traffic and video conferencing, prioritizing critical business traffic to reduce packet loss, latency, and jitter on a network for better traffic control.
Uncontrolled traffic causes network congestion and packet loss
Classify and prioritize traffic for optimum efficiency
Future-ready Advanced Security Features to Protect Your Network

The S2805S-48T4S switch with network-level security and stability capabilities like SSH, ACL, AAA, etc., can defend against network threats for enterprises, campus and financial industry.

Visual Management with Ease

Management via user-friendly web interface to cope with any complex network problems.

RJ45 Ports
48 x 10/100/1000BASE-T
24 x 10/100/1000BASE-T
24 x 10/100/1000BASE-T
SFP Ports
4 x 10G SFP+ Ports
4 x 1G SFP Ports
4 x 1G SFP Ports
PoE Ports
24 x PoE+ Ports
PoE Budget
370W
Management Layer
L3
L2
L2
Fan
1 Smart Fan
Fanless
3 Smart Fans
VLAN, QoS, IGMP, ACL, DHCP, Static Routing, DDoS Protection
yes
yes
yes
Questions & Answers
Ask a question
All (2)Application (2)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
1
0
0
0
0

I***r

United States

February 28, 2024
5.0
FS has succeeded building an exceptionally reliable business growing into the standard place to go for affordable well priced reliable network electronics! You have my admiration!
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed