This open-frame wall-mount rack provides 6U of storage, enabling 19'' wide servers, A/V, or network rack-mount equipment to be installed perpendicular to the wall, allowing you to save space and stay organized. Its design enables maximum airflow with an unobstructed back-end of equipment that reduces hot spots, which helps keep operating.
The open frame rack can be used in closets, back offices, or anywhere where space is limited.
Click to open expanded view
6U 19'' Heavy Duty Open Frame Wall Mount Network Rack for IT/AV/Patch Panel/Computer Equipment
#191441
#191441
260,61 € (Incl. VAT)
FS P/N: FS-WMNR-D2P6U
2 Sold
0 Review
0 Question
Pre-order, Ship by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
140,00 € via UPS Express Saver®
1-Year Warranty
30-Day Returns
30-Day Exchange
6U 19'' Heavy Duty Open Frame Wall Mount Network Rack
Specifications
U Height
6U
Static Weight Capacity
264.55lbs (120kg)
Mounting Rail Profile
G-Shape
Mounting Hole Type
Square
Rack Type
2-Post
Frame Type
Open Frame
Material
SPCC
Color
Black
Product Weight
24.14lbs (10.95kg)
Dimensions (HxWxD)
16.10''x21.77''x 17.95''(409x553x456mm)
Max. Mounting Depth
15.75'' (400mm)
Finish
Black Powdercoat
Flat Pack (Assembly Required)
No
Device Compatibility
19" IT/AV/Equipment/Patch Panel/Shelf
Features
Open Frame Wall Mount Design for Network Rack
The network rack provides passive cooling to equipment and easy access and configurability, allowing to maximize productivity.
Wall-mounting Holes
For matching wall stud placement for greater stability.
Cold Rolled Steel Material
With static-free powder-coated paint ensures long-term use.
Corner Welding Structure
Fully assembled and stable design for quick installation.
Compatible for Most 19'' Equipment/Patch Panel/Shelf
Perfect for Small Rack Solution
You can mount the rack where space is limited, such as on a server room wall, office, or above a
doorway. It allows up to 264.55lbs of equipment to be mounted.
doorway. It allows up to 264.55lbs of equipment to be mounted.
Small Business
Server Room
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed