FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about C6SFTPSG.
This picture is about C6SFTPSG.
This picture is about C6SFTPSG.
This picture is about C6SFTPSG.
This picture is about C6SFTPSG.
This picture is about C6SFTPSG.
This picture is about C6SFTPSG.
This picture is about C6SFTPSG.
This picture is about C6SFTPSG.
This picture is about C6SFTPSG.
This picture is about C6SFTPSG.
This picture is about C6SFTPSG.
This picture is about C6SFTPSG.
This picture is about C6SFTPSG.
This picture is about C6SFTPSG.
This picture is about C6SFTPSG.
This picture is about C6SFTPSG.
This picture is about C6SFTPSG.
This picture is about C6SFTPSG.
This picture is about C6SFTPSG.

Customized Cat6 Snagless Shielded (S/FTP) Ethernet Network Patch Cable

#191037
#191037

Pure Bare Copper PoE++ 550MHz

5,83 € (Incl. VAT)
FS P/N: C6SFTPSG
9.4K Sold
0 Review
0 Question
Choose Length:
6in (0.15m)
2ft (0.6m)
3ft (1m)
4ft (1.2m)
5ft (1.5m)
6ft (1.8m)
7ft (2.1m)
8ft (2.4m)
10ft (3m)
m
6in (0.15m)
2ft (0.6m)
3ft (1m)
4ft (1.2m)
5ft (1.5m)
6ft (1.8m)
7ft (2.1m)
8ft (2.4m)
10ft (3m)
m
Cable Rating:
PVC CMX
Color:
Blue
Pre-order, Ship by 23 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
Solution Design

Customized Cat6 Snagless Shielded (S/FTP) Ethernet Network Patch Cable, 26AWG, 1000Base-T

Cat6 network patch cable is the cost-effective solution for indoor data center applications, supporting up to 1000BASE-T within 100m and 10 Gigabit Ethernet over the limited distance specified in the industry. And it is fully backward compatible with all the previous categories.

The FS Cat6 patch cables conductor apply Pure Bare Copper with high electrical conductivity and low signal transmission attenuation. Available sheath materials include PVC CMX/PVC CM/LSZH, which is durable, flame-retardant, resistant to bending.

Specifications
Cable Type
Cat6 Snagless
Shielding Type
Shielded (S/FTP)
Cable Jacket
PVC CM (Round)
Twisted Pairs
4 Pairs
Conductor Material
Pure Bare Copper
Conductor Type
Stranded
Data Rate Support
1000Base-T and Maximum to 10GBase-T
Maximum (Tested) Frequency
550MHz
Gauge (AWG)
26 (7/0.16mm)
Cable Outer Diameter (mm)
PVC
6.2 ± 0.3, LSZH
5.8 ± 0.4
Wire Scheme
T568B, Straight
Standard
ISO/IEC 11801, ANSI/TIA-568-C.2
Operating Temperature
-20 to +75°C (-4 to 167°F)
Installation Temperature
-10 to +50°C (14 to 122°F)

Quality Testing Program

Take a look at our test program to get the reliable and high-performance patch cables.

Quality Testing Program

Patch Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
550MHz Stable Transmission
550MHz Maximum Frequency and 1000-T Ethernet speed allow more reliable data transmission.
Gold-plated Connectors
Stable Transmission
Pure Copper Conductors
Less Signal Loss
Stranded 4 Twisted Pairs
Anti-electromagnetic Interference
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed