Cat5e cable is a "twisted pair" network cable used for 1000Base-T Ethernet applications at speed of up to 350MHz of bandwidth. This cable is preferred for more advanced networking installations where a higher bandwidth than normal is required.
Click to open expanded view
Customized Cat5e Ethernet Bulk Cable, 350MHz, Shielded (F/UTP)
#190457
#190457
83,30 € (Incl. VAT)
FS P/N: C5EFTPPVC
0 Sold
0 Review
2 Questions
Length:
328.08ft (100m)
Conductor Type:
Stranded
Gauge:
26AWG
Cable Rating:
PVC CM
Color:
Blue
Pre-order, Ship by 12 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
150,00 € via DHL Express Domestic®
Solution Design
1-Year Warranty
Customized Cat5e Ethernet Bulk Cable, 350MHz, Shielded
Specifications
Cable Type
Category 5e
Shielding Type
F/UTP
Cable Jacket
PVC CMR/PVC CM
Cable Length
328.08ft (100m)/1000ft (305m)/1640.42ft (500m)/3280.84ft (1000m)
Reference Bandwidth
350MHz
Data Rate Support
10/100/1000Base-T
Maximum Installation Tension (N)
110
Bend Radius (mm)
21.6
Cable Color
Blue/Black/Green/White/Yellow Red/Gray/Orange/Purple/Pink
Standard
ISO/IEC 11801, ANSI/TIA-568.2-D
Operating Temperature
-20 to 75°C (-4 to 167°F)
Installation Temperature
-10 to 50°C (-14 to 122°F)
Quality Testing Program
Quality Testing Program
Patch Cables Testing Learn more
Connectivity Solutions
Features
Get Your Building Wired Up
Perfect for Your Field Network Installation Projects
The cables are available in a variety of colors and can be cut to the length for your custom network installation projects. The sturdy and easy-pull dispenser box makes Installation become faster.
Wide opening design and flexible pulley to reduce the pulling tension
Marked every 1m (3.28ft) on cable, tailored freely to meet your needs
Used for floors, in-Wall, and non-plenum spaces
Up to 350MHz and Ensures Compatibility with 10/100/1000-T Ethernet
This cable speeds up to 350 MHz and complies with PoE+ standard, widely compatible with 10/100/1000-T Ethernet, which allows for more reliable data transmission.
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Questions & Answers
Ask a question
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed