FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about FS-WMNC-XXU.
00:49
This picture is about FS-WMNC-XXU.
This picture is about FS-WMNC-XXU.
This picture is about FS-WMNC-XXU.
This picture is about FS-WMNC-XXU.
This picture is about FS-WMNC-XXU.
This picture is about FS-WMNC-XXU.
This picture is about FS-WMNC-XXU.
This picture is about FS-WMNC-XXU.
This picture is about FS-WMNC-XXU.
This picture is about FS-WMNC-XXU.
This picture is about FS-WMNC-XXU.

Customized GW600-Series 19" 4-Rails Wall Mount Cabinet with Glass Front Door

#189524
#189524

SPCC Adjustable Depth

226,10 € (Incl. VAT)
FS P/N: FS-WMNC-XXU
0 Sold
0 Review
1 Question
U Height:
6U
Pre-order, Ship by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
630,00 € via UPS Express Saver®
Project Inquiry
Solution Design
1-Year Warranty

Customized GW600-Series Wall Mount Cabinet

Designed with excellent cable management, easy top and bottom access and a fully adjustable mounting rail system, the wall mount cabinet is extremely versatile for a wide range of applications. It is ideal as a mini telecommunications room or for remote network distribution and consolidation points in open, unprotected spaces such as warehouses, retail facilities and schools.

Specifications
Rack Capacity
6U/12U/18U
Dimensions (WxD)
24"x23.6" (610x600mm)
Available Min Depth
2.0'' (50mm)
Available Max Depth
21.7'' (550mm)
Factory Preset Rack Depth
17.0'' (430 mm)
Weight Capacity - Stationary
132.3lbs (60kg)
Rack-Mount Width
19'' EIA
Mounting Rails
Square-Punched
Material
SPCC
Color
Black
Grounding Wire
Front Door Frames
Shipment
Fully Assembled
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Connectivity Solutions
Features
Feature-rich Wall Mount Cabinet

Removable side panels are perfect for retrofitting equipment and cabling.

Convenient top and bottom ports allow easy cable routing.

Mounting holes and numbered racks make equipment installation easy.

Wall-mounting holes spaced 19.21 in. apart for wall stud placement.

Grounded to the cabinet frame and protect people and devices.

Door locks securely to help prevent damage, tampering or theft.

Accessories List

L Type Mounting Bracket x2

Expansion Screw x4

M6 Screw, Nut and Cup Washer x20

Key x2

Fork Wrench x1

Phillips-head Screwdriver x1

Installation Instruction x1

Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Questions & Answers
Ask a question
All (1)Dimension (1)
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed