FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about S5860-48XMG.
This picture is about S5860-48XMG.
This picture is about S5860-48XMG.
This picture is about S5860-48XMG.
This picture is about S5860-48XMG.
This picture is about S5860-48XMG.
This picture is about S5860-48XMG.
This picture is about S5860-48XMG.
This picture is about S5860-48XMG.
This picture is about S5860-48XMG.
This picture is about S5860-48XMG.
This picture is about S5860-48XMG.

S5860-48XMG, 48-Port Ethernet L3 Switch, 48 x 10GBASE-T/Multi-Gigabit Ports, 4 x 25Gb SFP28, with 2 x 40Gb QSFP+ Uplinks, Support Stacking, Broadcom Chip

#189433
#189433

Broadcom Stacking Airware Cloud

5.385,94 € (Incl. VAT)
FS P/N: S5860-48XMG
8 Sold
2 Reviews
19 Questions
10 in Transit, Get it by 24 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

48-Port Ethernet L3 Switch, 48x 10GBASE-T/Multi-Gigabit Ports, 4x 25Gb SFP28, with 2x 40Gb QSFP+ Uplinks, Support Stacking, Broadcom Chip

S5860-48XMG is FS-developed next-generation multi-GE switch, which features 48x 100M/1000M/2.5G/5G/10GBase-T, 4x 25Gb SFP28 and 2x 40Gb QSFP+ Uplinks. This managed enterprise switch adopts cutting-edge Broadcom chips to deliver 760 Gbps switching capacity and 565 Mpps forwarding rate. It is packed with redundant hot-swappable power supplies, 3 hot-swappable smart fans and hardware-level dual-flash chip for superior processing performance and network reliability. FS agile S5860-48XMG managed switch is ideal for large-scale campus network aggregations, small and medium-sized network cores to meet the needs of high-density access and high-performance aggregation.

Specifications
Ports
48x 100M/1000M/2.5G/5G/10GBase-T, 4x 25G SFP28 | 2x 40Gb QSFP+
Switch Chip
BCM56170
Switching Capacity
760 Gbps
MAC Address
32K
Forwarding Rate
565 Mpps
Latency
1.28μs
Packet Buffer
4MB
Number of VLANs
4K
Flash Memory
1GB
ARP Table
16,000
SDRAM
2GB
Jumbo Frame
9,216
Power Supply
2 (1+1 Redundancy) Hot-swappable
MTBF
>236,695 Hours
Fan Number
3 (2+1 Redundancy) Hot-swappable
IPv4 Routes
16K
Airflow
Front-to-Back and Left-to-Back
IPv6 Routes
4094
Dimensions (HxWxD)
1.72''x17.4''x16.5'' (43.6x442x420mm)
Battery Type
Li-lon (Lithium-lon)
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Features
Upgrade Your Network To High Bandwidth And Scalability
Both the aggregation layer and access layer are designed with dual links, which can eliminate bottlenecks, achieve high-speed networks, and get reliable performance.
Redundancy Design
Improve Network Stability
10G Uplink
High Bandwidth Meets Diverse Needs
Hierarchical Design
Easy For Future Expansion
Multi-Gigabit Ports Ensure Agile Network Expansion
48x 100M/1G/2.5G/5G/10G auto-sensing ports for meeting large wireless bandwidth requirements, 2x 40G uplink ports for future expansion.
BCM56170
Broadcom Chip
760 Gbps
Switching Capacity
565 Mpps
Forwarding Rate
Select Stacking Ports According to Your Network
All 10G/25G/40G ports can be stacked via transceivers or DAC/AOC cables to increase port density, simplify management, and achieve hot standby redundancy.
2 Units
Virtual Stacking
50ms
Fault Recovery
Single IP
Simplify Management
Dual Redundant Power Supplies and Smart Fans
PSUs can be removed/replaced without shutting down the system, variable-speed fans with front-to-back and left-to-back airflow for superior cooling, noise and power reduction.
QoS (Quality of Service) for Better Traffic Control
Providing different priorities to different applications, users, or data flows to reduce packet loss, latency, and jitter on a network.
Uncontrolled traffic causes network congestion and packet loss
Classify and prioritize traffic for optimum efficiency
Flexible Management Options
Innovative design supports CLI and easy-to-use Web GUI eliminating rip and replace of equipment as network management needs grow.
Management
WEB, CLI, SSH
Monitoring
SNMP, RMON
Visual interface
System status at a glance
Cloud-based Network
Configuration and debugging online optimized remotely with Airware and Airbox network.
Cloud Operation and Maintenance
24H Network Optimization
Real-time Early Warning
Fault Location
products/189433.html
S5860-48XMG
products/189432.html
S5860-24XMG
products/186776.html
S5860-48MG-U
products/186775.html
S5860-48XMG-U
RJ45 Ports
48x 100M/1000M/2.5G/5G/10G
24x 100M/1000M/2.5G/5G/10G
48x 100M/1000M/2.5G/5G
48x 100M/1000M/2.5G/5G/10G
SFP+ Ports
4x 10Gb SFP+
25G Ports
4x 25Gb SFP28
4x 25Gb SFP28
4x 25G SFP28
4x 25G SFP28
40G/100G Ports
2x 40Gb QSFP+
2x 40G QSFP+
2x 40G QSFP+
PoE
PoE++
PoE++
Management Layer
L3
L3
L3
L3
Stacking
yesyesyesyes
1+1 Hot-swappable Power Supplies
yesyesyesyes
VLAN, QoS, IGMP Snooping, LACP
yesyesyesyes
Static Routing, RIP, OSPF, IPv6 support
yesyesyesyes
Questions & Answers
Ask a question
All (19)Unanswered Question (1)Power Consumption (2)Power Supply (2)Battery (1)DHCP (1)Fan Speed (1)IPv6 (1)Management (1)Ports (1)Stacking (1)Warranty (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
2
0
0
0
0

S***r

United States

August 03, 2023
5.0
FS has terrific service, they took care to correct my order and process it quickly.
Verified Purchase
Helpful 2
Comment 0

O***e

United States

July 28, 2023
5.0
I need a 10G switch with 48 ports for my lab. My account manager help me find the exact one. It is working well now.
Verified Purchase
Helpful 2
Comment 0
See all reviews
Resources
Recently Viewed