This Cisco Compatible SFP28 transceiver provides 25GBase-BX throughput up to 30km over single mode fiber (SMF) using a wavelength of 1310nm-TX/1270nm-RX via an LC simplex connector. This bidirectional unit must be used with another transceiver or network appliance of complimenting wavelengths. It provides 25GBASE Ethernet connectivity option for 25G Ethernet, telecom and data center, suitable for both outdoor and indoor deployments. It is fully compliant with the SFP28 MSA, CPRI and eCPRI standard.
![Cisco Compatible SFP28 25GBASE-D BiDi 1310nm-TX/1270nm-RX 30km DOM Simplex LC/UPC SMF Optical Transceiver Module ( Industrial) This picture is about SFP28-25G-BX30-I.](https://resource.fs.com/mall/mainImg/202305021703474pb7k7.jpg)
Click to open expanded view
![Cisco Compatible SFP28 25GBASE-D BiDi 1310nm-TX/1270nm-RX 30km DOM Simplex LC/UPC SMF Optical Transceiver Module ( Industrial) This picture is about SFP28-25G-BX30-I.](https://resource.fs.com/mall/mainImg/60x60/202305021703474pb7k7.jpg)
![Cisco Compatible SFP28 25GBASE-D BiDi 1310nm-TX/1270nm-RX 30km DOM Simplex LC/UPC SMF Optical Transceiver Module ( Industrial) This picture is about SFP28-25G-BX30-I.](https://resource.fs.com/mall/mainImg/60x60/20230502170347oe49uq.jpg)
![Cisco Compatible SFP28 25GBASE-D BiDi 1310nm-TX/1270nm-RX 30km DOM Simplex LC/UPC SMF Optical Transceiver Module ( Industrial) This picture is about SFP28-25G-BX30-I.](https://resource.fs.com/mall/mainImg/60x60/20230502162806tk6733.jpg)
![Cisco Compatible SFP28 25GBASE-D BiDi 1310nm-TX/1270nm-RX 30km DOM Simplex LC/UPC SMF Optical Transceiver Module ( Industrial) This picture is about SFP28-25G-BX30-I.](https://resource.fs.com/mall/mainImg/60x60/20230502170347oj15ua.jpg)
![Cisco Compatible SFP28 25GBASE-D BiDi 1310nm-TX/1270nm-RX 30km DOM Simplex LC/UPC SMF Optical Transceiver Module ( Industrial) This picture is about SFP28-25G-BX30-I.](https://resource.fs.com/mall/mainImg/60x60/20230502162638csk4km.jpg)
Cisco Compatible SFP28 25GBASE-D BiDi 1310nm-TX/1270nm-RX 30km DOM Simplex LC/UPC SMF Optical Transceiver Module ( Industrial)
#184079
#184079
498,61 € (Incl. VAT)
FS P/N: SFP28-25G-BX30-I
6 Sold
3 Reviews
2 Questions
Transceiver Models:
Pre-order, Ship by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Cisco Compatible 25GBASE SFP28 Optical Transceiver Module for Data Center and 5G Wireless Network (SMF, 1310nm-TX/1270nm-RX, 30km, LC, Industrial, DOM)
Specifications
Part Number
SFP-25G-BX30-I
Vendor Name
FS
Form Factor
SFP28
Max Data Rate
25.78Gbps
Wavelength
1310nm-TX/1270nm-RX
Max Cable Distance
30km
Connector
Simplex LC
Media
SMF
Transmitter Type
DFB BiDi
Receiver Type
APD
TX Power
0~6dBm
Receiver Sensitivity
< -16.8dBm
Power Budget
16.8dB
Receiver Overload
-4dB
Power Consumption
≤1.5W
Extinction Ratio
4.5dB
DDM/DOM
Supported
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
CDR
TX & RX Built-in CDR
Inbuilt FEC
No
Protocols
SFF-8472, SFF-8402, SFF-8432, SFF-8431, CEI-28G-VSR
Warranty
5 Years
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
25G Connectivity for Data Center
Featured with low-power, high-density and high-speed, the SFP28 transceiver offers a popular way to help you quickly ramp up to 25G transmission.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/20211111/1636624558618ce8ae6f85d5.64354971.jpeg.webp)
Questions & Answers
Ask a question
All (2)FS Box (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
3
0
0
0
0
M***o
Australia
February 11, 2023
Just to let you know, the order was received this morning and works perfectly in my switches. Very happy with the service.
Verified Purchase
Helpful 3
Comment 0L***u
United States
October 18, 2022
Hello, they worked well. We just ordered another 83 of them. Thank you
Verified Purchase
Helpful 4
Comment 0S***s
Australia
February 20, 2022
Everything is working as expected. Communication was great for you and the shipping arrived promptly, thank you so much. Definitely will be purchasing from you guys in the future.
Verified Purchase
Helpful 4
Comment 0See all reviews
Resources
Recently Viewed