The GPON OLT 2.488G-TX/1.244G-RX transceiver module is specifically designed for Gigabit Passive Optical Network (GPON) system. It integrates bidirectional data transmission over one single-mode optical fiber. The GPON OLT Small Form-factor Pluggable (SFP) transceiver provides an asymmetric 1.244Gbps upstream and 2.488Gbps downstream data rate, reaching a link up to 20km via an SC/UPC connector. It can operate at temperatures between -40 to 85°C. Digital diagnostic monitoring (DDM) allows access to real-time operating parameters. It is fully compliant with ITU-T G.984.2 and RoHS.
Click to open expanded view
Customized GPON OLT SFP 1490nm-TX/1310nm-RX 2.488G-TX/1.244G-RX Class C++ 20km DOM Simplex SC/UPC SMF Optical Transceiver Module (Industrial)
#183841
#183841
70,21 € (Incl. VAT)
FS P/N: GSFP-43-20C++L-I
0 Sold
1 Review
2 Questions
Compatible Brands:
NOKIA
Device Number:
Pre-order, Ship by
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Solution Design
5-Year Warranty
2.488G-TX/1.244G-RX GPON OLT Class C++ Transceiver Module (SMF, 1490nm-TX/1310nm-RX, 20km, SC/UPC, Industrial, DDM)
Specifications
Part Number
GSFP-43-20C++L-I
Vendor Name
FS
Form Factor
SFP
Max Transmission Distance
20km
Wavelength
1490nm-TX/1310nm-RX
Data Rate
2.488G-TX/1.244G-RX
Connector
SC/UPC
Media
SMF
Transmitter Type
DFB
Receiver Type
APD
TX Power
4.5~8 dBm
Rx Power
-33~-12dBm
Class
C++
Max Link budget
32dB
Receiver Overload
≤-12dBm
Receiver Sensitivity
≥-33dBm
Power Consumption
<1.5W
Extinction Ratio
8.2dB
Application
FTTx, GPON Access network
Protocols
ITU-T G.984.2, RoHS
Operating Temperature
-40~85°C (-40~185°F)
DDM/DOM
Support
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Transceiver Customization for Full Compatibility
Configuring with FS BOX or Coding Board and testing in the targeted switch environment for high-performance interoperability.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Select Label Types
Colored Black and White or Neutral Labels
Fill in Label Details
Brand Logo, P/N, S/N, Vendor Name
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Temperature Test
-40~85°C
https://resource.fs.com/mall/Custom+Products+Tailored+to+Your+Needs%0Ackfinder/ftp_images/product/20191216152208_830.png
Questions & Answers
Ask a question
All (2)Matching Cables (1)Maximum Distance (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
1
0
0
0
0
R***r
Australia
November 24, 2023
Your order ships fast, and never disappointing!
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed