FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .

25m (82ft) Dell AOC-Q28DD-8S28-25G-25M Compatible 200G QSFP-DD to 8 x 25G SFP28 Active Optical Breakout Cable

#183723
#183723

≤4W 30mm Fiber NRZ

694,96 € (Incl. VAT)
FS P/N: QDD-200G-8SAO25
5 Sold
2 Reviews
0 Question
Pre-order, Ship by 5 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

Dell (DE) AOC-Q28DD-8S28-25G-25M Compatible 200G QSFP-DD to 8x 25G SFP28 AOC Cable (25-meter, QSFP-DD to SFP28)

The Dell (DE) AOC-Q28DD-8S28-25G-1M Compatible 200G QSFP-DD to 8x 25G SFP28 Active Optical Breakout Cable designed to operate over multimode fiber systems. This breakout cable is compliant with QSFP-DD MSA V5.0/SFP28 MSA and CMIS V4.0/SFF-8472. It integrates 8 data lanes in each direction with 200Gbps bandwidth and is suitable for short-range multi-lane data communication and interconnect applications.


Note: The FS P/N is changed from QDD200-8S28AO25 to QDD-200G-8SAO25, but the product is the same. Only the FS P/N has been changed.

Specifications
Dell Compatible
AOC-Q28DD-8S28-25G-25M
Vendor Name
FS
Form Factor
QSFP-DD to 8x 25G SFP28
Max. Data Rate
206.24Gbps (8x 25.78Gbps)
Cable Length
25m
Cable Type
OM3
Minimum Bend Radius
30mm
Power Consumption
QSFP-DD <4W,SFP28 <1W
Transmitter Type
VSCEL
Receiver Type
PIN
Modulation Format
NRZ
BER
5E-5
Inbuilt FEC
No
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
QSFP-DD MSA V5.0,SFP28 MSA,CMIS V4.0,SFF-8472
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Tested in Host Devices for Proven Interoperability
Every unit is quality tested in the targeted switch environment to guarantee flawless operations.
Support Real-time Configuration with FS Box
This AOC cable can realize real-time compatibility requirements, and upgrade firmware (part number, serial number, etc.) with FS Box, making it compatible with the upgrade switches.
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
2
0
0
0
0

D***n

Canada

June 04, 2023
5.0
For the price and what the name brand ones cost you cannot pass these up. Work great and price is amazing.
Verified Purchase
Helpful 0
Comment 0

J***e

France

June 04, 2023
5.0
work as described.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed