FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about MG-OS2LCSX.
This picture is about MG-OS2LCSX.
This picture is about MG-OS2LCSX.
This picture is about MG-OS2LCSX.
This picture is about MG-OS2LCSX.
This picture is about MG-OS2LCSX.
This picture is about MG-OS2LCSX.
This picture is about MG-OS2LCSX.
This picture is about MG-OS2LCSX.
This picture is about MG-OS2LCSX.

5m (16ft) Industrial Armored Fiber Patch Cable, LC UPC to LC UPC, Simplex, 1 Fiber, Single Mode (OS2), TPU

#182461
#182461

TPU Outdoor

17,85 € (Incl. VAT)
FS P/N: MG-OS2LCSX
172 Sold
70 Reviews
0 Question
39 in Global Warehouse, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
1-Year Warranty

Industrial Armored Fiber Patch Cable, LC UPC to LC UPC, Simplex, 1F, OS2

The industrial armored cable features strong tensile strength, strong pressure and rodents resistance, and good flexibility characteristics. Besides, it is bending resistant, oil-resistant, and wear-resistant, which has 3-5 years of service life under long-term outdoor exposure or rain. Therefore, the industrial armored cable is ideal for indoor and outdoor applications, such as connecting the networks of two buildings through the use of an underground conduit or direct buried.

Specifications
Connector A
LC UPC Simplex
Connector B
LC UPC Simplex
Fiber Count
1 Fiber
Fiber Grade
G.657.A2 (Compatible with G.652.D)
Fiber Mode
OS2 9/125μm
Wavelength
1310/1550nm
Cable Outside Diameter (OD)
3.0mm
Cable Jacket
TPU (Thermoplastic Polyurethane)
Min. Bend Radius (Optical Fiber)
7.5mm
Min. Bend Radius (Fiber Cable)
20/10D (Dynamic/Static)
Crush Resistance
2000/3000 N/100mm (Long/Short Term)
Tensile Load
200/400N (Long/Short Term)
Connector Durablity
500 times
Flex Resistance
2000 Cycles
Insertion Loss
≤0.3dB
Return Loss
≥50dB
Attenuation at 1310nm
0.36 dB/km
Attenuation at 1550nm
0.22 dB/km
Maximum Tension of Pulling Eye
245N
Operating & Storage Temperature
-40 to 80°C (-40 to 176℉)
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Stronger than Regular Cable, yet Highly Flexible

Constructed with a buffered fiber surrounded by a helical stainless steel armor, a layer of kevlar yarn, braiding and TPU outer jacket to protect fibers from physical damage and provide strain relief.

Withstand Repeated Bending

G.657.A2 bend-insensitive fibers keep signals intact even when bent or twisted repeatedly.

Rodent Proof

Anti-rodent fiber optic cables keep them safe from mice, large birds and other pests.

Crush Resistance

Resistant to crushing and high compressive forces, common in industrial settings.

Built of Durable TPU for Deployment in Outdoor Settings

TPU cables are water, abrasion resistance and can be deployed in outdoor settings without the need for rigid conduits.

Convenient Direct Burial & Durable Conduits Applications

Connecting the networks of two buildings through an underground conduit or direct burial.

Ideal for Various Harsh Installation Environments
Ideal for use in indoor workplaces to outdoor construction sites where extreme environmental conditions are present.
Road Wiring
Snowfield Wiring
Industrial Field Wiring
Construction Site Wiring
Fiber Count
Simplex / 1 Fiber
Simplex / 1 Fiber
Simplex / 1 Fiber
Fiber Grade
G.657.A2
G.657.A1
G.657.A1
Jacket
TPU
PVC
PVC
Cable Diameter
3.0mm
3.0mm
2.0mm
Insertion Loss
≤0.3dB
≤0.3dB
≤0.3dB
Min. Bend Radius
(Fiber Cable)
20/10D
(Dynamic/Static)
10/5D (Dynamic/Static)
10/5D (Dynamic/Static)
Operating Temperature
-40 to 80°C (-40 to 176℉)
-25 to 70°C (-13 to 158℉)
-20 to 70°C (-4 to 158℉)
Application
Outdoor, Harsh Environment
Indoor, Hazardous Areas
Indoor, General Building
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
(undefined reviews)
4.8
5 stars
4 stars
3 stars
2 stars
1 star
63
5
1
0
1

J***e

Belgium

July 04, 2024
5.0
Works perfect
Verified Purchase
Helpful 0
Comment 0

P***o

Cuba

May 27, 2024
5.0
It is made of high-strength steel wire and a wear-resistant rubber jacket, enabling it to withstand various harsh environments.
Verified Purchase
Helpful 1
Comment 0

M***r

United States

May 20, 2024
5.0
These cables have excellent waterproof capabilities, using IP67-rated connectors to ensure stable operation even in harsh environments. I have used them for outdoor deployments, and I have no worries even in rainy weather conditions.
Verified Purchase
Helpful 2
Comment 0
See all reviews
Resources
Recently Viewed