The 100GBASE-LX4 module supports link lengths of up to 2km over SMF and 100m on OM3 MMF with Duplex LC connector. This transceiver is a fully integrated 4 x 25.78Gbit/s optical transceiver module that consists of 1270nm/ 1290nm/ 1310nm/ 1330nm wavelength cooled DFB LDs, Driver ICs, PIN photo-diodes, and clock and data recovery (CDR) ICs with 25Gbit/s electrical interfaces. The built-in digital diagnostics monitoring (DDM) allows access to real-time operating parameters. It is suitable for 100G ethernet with MMF and SMF and data center interconnect applications.
Click to open expanded view
Generic Compatible QSFP28 100GBASE-LX4 1310nm 2km/100m DOM Duplex LC/UPC SMF/MMF Optical Transceiver Module
#179825
#179825
439,11 € (Incl. VAT)
FS P/N: QSFP-LX4-100G
4 Sold
3 Reviews
2 Questions
Transceiver Types:
43 in Global Warehouse, Get it by 22 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Generic Compatible 100GBASE-LX4 QSFP28 Optical Transceiver Module (SMF/MMF, 1310nm, 2km/100m, LC, DOM)
Specifications
Part Number
QSFP28-LX4-100G
Vendor Name
FS
Form Factor
QSFP28
Max Data Rate
103.12Gbps (4x 25.78GGbps)
Wavelength
1271nm,1291nm,1311nm,1331nm
Max Cable Distance
2km@SMF/100m@OM3 MMF
Connector
Duplex LC
Media
SMF/MMF
Transmitter Type
CWDM4 DFB
Receiver Type
PIN
TX Power
-3~4.5dBm
Minimum Receiver Power
-7.3dBm
Powerbudget
4dB
Receiver Overload
4.5dBm
Power Consumption
≤4.5W
Extinction Ratio
>3.5dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
IEEE Std 802.3bm-2015, SFF-8665 Rev 1.9, SFF-8636 Rev 2.10a, SFF-8679 Rev 1.8
Warranty
5 Years
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
A Seamless Migration Path from Duplex 25G to 100G
Upgrade 25G to 100G without changing duplex multimode fiber cabling infrastructure.
Leading Performance and Quality for 100G
Built-in Macom Chip, the QSFP28 transceiver offers high-speed, and low-power in 100G links.
Macom Chip
Stable Transmission
Low Power Consumption
≤4.5W
CWDM4 DFB Laser
SMF/MMF Application
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
1271nm,1291nm,
1311nm,1331nm
1311nm,1331nm
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 5E-5
Temperature Test
0~70°C
Enable Seamless Connectivity for Your Network
Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.
Center Wavelength | 1310nm | 1310nm | 1310nm | 1310nm |
Connector | Duplex LC | Duplex LC | MTP/MPO-8, MTP/MPO-12 (8 of the 12 Fibers Used) | Duplex LC |
Cable Distance (Max.) | 2km@SMF/100m@OM3 MMF | 2km@SMF | 2km@SMF | 2km@SMF |
Modulation | 4x 25G NRZ | 4x 25G NRZ | 4x 25G NRZ | PAM4 |
Chip | Macom | Macom | Macom | Broadcom |
Power Consumption | ≤4.5W | ≤3.5W | ≤3.5W | ≤4W |
Transmitter Type | DFB | 4x CWDM DML (DFB) | DFB | EML |
Protocols | IEEE Std 802.3bm-2015, SFF-8665 Rev 1.9, SFF-8636 Rev 2.10a, SFF-8679 Rev 1.8 | IEEE 802.3ba, IEEE 802.3bm, 100G CWDM4 MSA, QSFP28 MSA, SFF-8665, SFF-8636 | QSFP28 MSA Compliant, SFF-8636 | 100G Lambda MSA , 100G-FR Specification compliant |
Application | Data Center,100G Ethernet with MMF and SMF | Data Center, 100GBASE Ethernet | Data Center, 100GBASE Ethernet, 100G to 4x 25G Breakout | Data Center, 100GBASE Ethernet, 400G to 4x 100G Breakout |
Videos
Questions & Answers
Ask a question
All (2)Customization (1)Operating Temperature (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
3
0
0
0
0
G***s
United States
October 09, 2023
Quick shipment from various local warehouses. Also save our residents money and time by avoiding import.
Verified Purchase
Helpful 1
Comment 0B***r
United States
October 04, 2023
The FS website is really practical, so every time I can quickly and easily find the products I need. The follow-up service from our account manager was also top notch! I heartily recommend purchasing products and services from FS.com!
Verified Purchase
Helpful 3
Comment 0R***e
United States
April 20, 2023
Competitive pricing. Fast, easy, efficient and secure online shopping with the option of 100G QSFP28 modules. Just plug the receiveditmes in my switch, it works!
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed