The HP compatible SFP transceiver supports up to 120km link lengths over single-mode fiber (SMF). This transceiver is compliant with SFF-8431 and SFF-8432 MSA standards. Digital diagnostics functions are available via a 2-wire serial interface, as specified in SFF-8472, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable to be used in various applications, such as telecom, service provider applications and also 5G wireless network, suitable for both outdoor and indoor deployments.
Click to open expanded view
HP Compatible SFP 1000BASE-CWDM 1610nm 120km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission (Industrial)
#178730
#178730
94,01 € (Incl. VAT)
FS P/N: CW61-SFP1G-120-I
0 Sold
30 Reviews
2 Questions
Pre-order, Ship by 9 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
HP Compatible 1000BASE-CWDM SFP Transceiver Module (SMF, 1610nm, 120km, LC, Industrial, DOM)
Specifications
Part Number
CW61-SFP1G-120-I
Vendor Name
FS
Form Factor
SFP
Max Data Rate
1.25Gbps
Wavelength
1610nm
Max Cable Distance
120km
Connector
Duplex LC
Optical Components
DFB CWDM
Media
SMF
DOM Support
Yes
TX Power
0~5dBm
Receiver Sensitivity
<-31dBm
Power Budget
31dB
Receiver Overload
0dBm
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Protocols
SFP MSA,SFF-8472,IEEE 802.3z
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
1G Connectivity for Data Center
Provide a cost-efficient solution via using a single-fiber for Gigabit Ethernet applications.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment.
Comprehensive Testing Increases Reliability
Rigorous process to ensure the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >10%
Bit Error Rate Test
BER 1E-12
Temperature Test
-40~85°C
Data Rate (Max) | 1.25Gbps | 1Gbps | 1Gbps | 1Gbps | 1Gbps | 1Gbps |
Wavelength | 1470nm~1610n | 1470nm~1610n | 1270nm~1610nm | 1270nm~1610nm | 1270nm~1610nm | 1270nm~1610nm |
Cable Distance (Max) | 120km@SMF | 160km@SMF | 20km@SMF | 40km@SMF | 100km@SMF | 120km@SMF |
TX Power | 0~5dBm | 1~6dBm | -5~0dBm | -5~0dBm | 0~5dBm | 0~5dBm |
Receiver Sensitivity | <-31dBm | < -33dBm | < -24dBm | < -24dBm | <-30dBm | <-30dBm |
Power Consumption | ≤1.5W | ≤1W | ≤1W | ≤1W | ≤1W | ≤1W |
Operating Temperature | -40 to 85°C | 0 to 70°C | 0 to 70°C | 0 to 70°C | 0 to 70°C | 0 to 70°C |
Questions & Answers
Ask a question
All (2)Connection (2)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
30
0
0
0
0
M***n
United States
June 17, 2023
Very quick and knowledgeable customer service. Helped me out when I had an issue and offered a product that worked perfectly with my setup!
Verified Purchase
Helpful 0
Comment 0M***n
United States
June 17, 2023
Very quick and knowledgeable customer service. Helped me out when I had an issue and offered a product that worked perfectly with my setup!
Verified Purchase
Helpful 0
Comment 0M***n
United States
June 17, 2023
Very quick and knowledgeable customer service. Helped me out when I had an issue and offered a product that worked perfectly with my setup!
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed