Customized SFP transceiver supports up to 100m link lengths over a copper connection via a RJ-45 connector. Each SFP transceiver module is individually tested to be used on a series of switches, routers, servers, network interface card (NICs) etc. Featuring low power consumption, the hot swappable 10/100/1000BASE-T transceiver is ideal for enterprise networking for LAN applications and different other networking places using copper connections.
![Customized SFP SGMII 10/100/1000BASE-T Copper 100m RJ-45 Industrial Transceiver Module (LOS) This picture is about SFP-GB-GE-TL-I.](https://resource.fs.com/mall/mainImg/202303161640195gdb23.jpg)
Click to open expanded view
![Customized SFP SGMII 10/100/1000BASE-T Copper 100m RJ-45 Industrial Transceiver Module (LOS) This picture is about SFP-GB-GE-TL-I.](https://resource.fs.com/mall/mainImg/60x60/202303161640195gdb23.jpg)
![Customized SFP SGMII 10/100/1000BASE-T Copper 100m RJ-45 Industrial Transceiver Module (LOS) This picture is about SFP-GB-GE-TL-I.](https://resource.fs.com/mall/mainImg/60x60/202208101433263tiaf5.jpg)
![Customized SFP SGMII 10/100/1000BASE-T Copper 100m RJ-45 Industrial Transceiver Module (LOS) This picture is about SFP-GB-GE-TL-I.](https://resource.fs.com/mall/mainImg/60x60/20230316164019qdq8u6.jpg)
![Customized SFP SGMII 10/100/1000BASE-T Copper 100m RJ-45 Industrial Transceiver Module (LOS) This picture is about SFP-GB-GE-TL-I.](https://resource.fs.com/mall/mainImg/60x60/20220810143326mcag85.jpg)
![Customized SFP SGMII 10/100/1000BASE-T Copper 100m RJ-45 Industrial Transceiver Module (LOS) This picture is about SFP-GB-GE-TL-I.](https://resource.fs.com/mall/mainImg/60x60/20220810143326skduxr.jpg)
![Customized SFP SGMII 10/100/1000BASE-T Copper 100m RJ-45 Industrial Transceiver Module (LOS) This picture is about SFP-GB-GE-TL-I.](https://resource.fs.com/mall/mainImg/60x60/202303161640197wcf1u.jpg)
Customized SFP SGMII 10/100/1000BASE-T Copper 100m RJ-45 Industrial Transceiver Module (LOS)
#178568
#178568
34,51 € (Incl. VAT)
FS P/N: SFP-GB-GE-TL-I
108 Sold
2 Reviews
0 Question
Compatible Brands:
Aruba
Device Number:
Operating Temperature:
-40 to 85°C (-40 to 185°F)
1896 in DE Warehouse, Get it by 4 Jul, 2024
368 in Global Warehouse, Get it by 17 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Solution Design
5-Year Warranty
Customized 10/100/1000BASE-T SFP SGMII Transceiver Module (Copper, 100m, Industrial, RJ-45)
Specifications
Part Number
SFP-GB-GE-TL-I
Vendor Name
FS
Form Factor
SFP SGMII
Max. Data Rate
1000Mbps
Power Consumption
1.2W
Max. Cable Distance
100m
Connector
RJ-45
Rx LOS
Yes
Media
Cat 5
DOM Support
No
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Protocols
SFP MSA Compliant, IEEE Std 802.3
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20230313114330eezldx.jpg)
Features
Transceiver Customization for Full Compatibility
Configuring with FS BOX or Coding Board and testing in the targeted switch environment for high-performance interoperability.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Fill in Label Details
Brand Logo, P/N, S/N, Vendor Name
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Temperature Test
-40 to 85°C
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Videos
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
2
0
0
0
0
C***i
Canada
May 31, 2023
Working well, easy to plug and play. These are installed in a Cisco CBS350-48P-4G switch and were detected and compatible.
Verified Purchase
Helpful 1
Comment 0T***a
Spain
December 29, 2022
Worked well on Intel E810-XXVDA2.
Verified Purchase
Helpful 5
Comment 0See all reviews
Resources
Recently Viewed