Arista Compatible SFP transceiver supports up to 100m link lengths over a copper connection via a RJ-45 connector. Each SFP transceiver module is individually tested to be used on a series of Arista switches, routers, servers, network interface card (NICs) etc. Featuring low power consumption, the hot swappable 10/100/1000BASE-T transceiver is ideal for enterprise networking for LAN applications and different other networking places using copper connections.
![Arista Compatible SFP SGMII 10/100/1000BASE-T Copper 100m RJ-45 Industrial Transceiver Module (LOS) This picture is about SFP-GB-GE-TL-I.](https://resource.fs.com/mall/mainImg/20230316163844sqn7mp.jpg)
Click to open expanded view
![Arista Compatible SFP SGMII 10/100/1000BASE-T Copper 100m RJ-45 Industrial Transceiver Module (LOS) This picture is about SFP-GB-GE-TL-I.](https://resource.fs.com/mall/mainImg/60x60/20230316163844sqn7mp.jpg)
![Arista Compatible SFP SGMII 10/100/1000BASE-T Copper 100m RJ-45 Industrial Transceiver Module (LOS) This picture is about SFP-GB-GE-TL-I.](https://resource.fs.com/mall/mainImg/60x60/202208101433263tiaf5.jpg)
![Arista Compatible SFP SGMII 10/100/1000BASE-T Copper 100m RJ-45 Industrial Transceiver Module (LOS) This picture is about SFP-GB-GE-TL-I.](https://resource.fs.com/mall/mainImg/60x60/202303161638445nuxsb.jpg)
![Arista Compatible SFP SGMII 10/100/1000BASE-T Copper 100m RJ-45 Industrial Transceiver Module (LOS) This picture is about SFP-GB-GE-TL-I.](https://resource.fs.com/mall/mainImg/60x60/20220810143326mcag85.jpg)
![Arista Compatible SFP SGMII 10/100/1000BASE-T Copper 100m RJ-45 Industrial Transceiver Module (LOS) This picture is about SFP-GB-GE-TL-I.](https://resource.fs.com/mall/mainImg/60x60/20220810143326skduxr.jpg)
![Arista Compatible SFP SGMII 10/100/1000BASE-T Copper 100m RJ-45 Industrial Transceiver Module (LOS) This picture is about SFP-GB-GE-TL-I.](https://resource.fs.com/mall/mainImg/60x60/20230316163844rcxt2b.jpg)
Arista Compatible SFP SGMII 10/100/1000BASE-T Copper 100m RJ-45 Industrial Transceiver Module (LOS)
#177934
#177934
34,51 € (Incl. VAT)
FS P/N: SFP-GB-GE-TL-I
199 Sold
2 Reviews
2 Questions
Transceiver Models:
1906 in DE Warehouse, Get it by 03 Jul, 2024
368 in Global Warehouse, Get it by 16 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
Arista Compatible 10/100/1000BASE-T SFP SGMII Transceiver Module (Copper, 100m, Industrial, RJ-45)
Specifications
Part Number
SFP-GB-GE-TL-I
Vendor Name
FS
Form Factor
SFP SGMII
Max. Data Rate
1000Mbps
Power Consumption
1.2W
Max. Cable Distance
100m
Connector
RJ-45
Rx LOS
Yes
Media
Cat 5
DOM Support
No
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Protocols
SFP MSA Compliant, IEEE Std 802.3
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/202305101003595539wq.jpg)
Features
1G Connectivity for Data Center
Built-in Marvell Chip, the SFP transceiver offers low-power and a cost-effective solution for Gigabit Ethernet applications.
Marvell Chip
Stable Transmission
≤1.2W
Low Power Consumption
1000Mbps
Max. Data Rate
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/20230807152443ymj5on.jpg)
Flexible Local Area Network Deployment
It is possible to create a flexible and low-cost local area network using pre-installed Ethernet cables over short distances.
Enable Seamless Connectivity for Your Network
Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.
Data Rate | 1000Mbps | 10/100/1000Mbps | 1000Mbps | 10/100/1000Mbps | 100/1000Mbps |
Rx LOS | NO | NO | NO | YES | YES |
Temperature Range | 0 to 70°C (32 to 158°F) | 0 to 70°C (32 to 158°F) | -40 to 85°C (-40 to 185°F) | -40 to 85°C (-40 to 185°F) | 0 to 70°C (32 to 158°F) |
Power Consumption | 1.2W | 1.2W | 1.2W | 1.2W | 1.2W |
Videos
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
2
0
0
0
0
C***i
Canada
May 31, 2023
Working well, easy to plug and play. These are installed in a Cisco CBS350-48P-4G switch and were detected and compatible.
Verified Purchase
Helpful 1
Comment 0T***a
Spain
December 29, 2022
Worked well on Intel E810-XXVDA2.
Verified Purchase
Helpful 5
Comment 0See all reviews
Resources
Recently Viewed