FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about 1.
This picture is about IES3110-8TFM-P端口图.
This picture is about 1.
This picture is about 1.
This picture is about 1.
This picture is about 1.
This picture is about IES3110-8TFM-P端口图.
This picture is about 1.
This picture is about 1.
This picture is about 1.

IES3110-8TFM-P, 8-Port Gigabit Ethernet L2+ Managed Industrial PoE+ Switch, 8 x PoE+ Ports @240W, and 2 x 10/100/1000BASE-T, with 2 x 1Gb SFP, 2 x 1/2.5Gb SFP, -40 to 75°C Operating Temperature

#176342
#176342

240W PTP ERPS DIN-rail Mount IP30

617,61 € (Incl. VAT)
FS P/N: IES3110-8TFM-P
82 Sold
3 Reviews
8 Questions
65 in DE Warehouse, Get it by 19 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

IES3110-8TFM-P, 8-Port Gigabit Ethernet L2+ Managed Industrial PoE+ Switch, 8 x PoE+ Ports @240W, and 2 x 10/100/1000BASE-T, with 2 x 1Gb SFP, 2 x 1/2.5Gb SFP

The IES3110-8TFM-P features 8-Port 10/100/1000BASE-T 802.3at PoE 、2-Port 10/100/1000BASE-T, 2-Port 1G SFP and 2-Port 1/2.5G SFP, which is designed especially for a broad spectrum of industrial and extended enterprise connectivity needs. With an IP30-rated metal casing, a wide temperature range of -40 to 75°C(-40 to 167°F), the switch is suitable for harsh environments. It supports a 240W power budget for connecting PoE-powered end devices such as IP cameras, phones, wireless access points, sensors, and more. This layer 2 industrial managed switch supports enhanced L2+ functions such as PTP and ACL, QoS, LACP link aggregation, etc, which can meet the requirements of many scenarios in industrial environments.

Specifications
Ports
8-Port 10/100/1000BASE-T 802.3at PoE | 2-Port 10/100/1000BASE-T | 2-Port 1G SFP | 2-Port 1/2.5G SFP
MAC addresses
8K
Switching Capacity
34Gbps
Input Voltage
48-56VDC
Forwarding Rate
25.30Mpps
Max.Power Consumption
Max. 7 watts-23.88 BTU (Power on without any connection)

Max. 262W-893.98 BTU (240W with PoE)
Flash Memory
64MBytes
Operating Temperature
-40 to 75°C (-40 to 167°F)
Jumbo Frame
9K bytes
Storage Temperature
-40 to 80°C (-40 to 176°F)
Packet Buffer
4Mbit
Operating Humidity
5%~95%(Non-condensing)
Dimensions(HxWxD)
76.8 x 107.3 x 152 mm
Installation
DIN-rail Mount
Power Budget
240W
PoE Standard
IEEE 802.3af/at
Enclosure
IP30 Rated Metal Enclosure
MTBF
> 100,000 Hours
Throughput
25.30Mpps@ 64bytes packet
ESD Protection
6KV DC
Please Note: Power cord is not included with this product, please purchase seperately.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Connectivity Solutions
Features
Full Gigabit Ethernet Interfaces
IES3110-8TFM-P is available with 8x 1G 802.3at PoE、2x 1G RJ45、2x 1G SFP and 2x 1/2.5G SFP ports to provide secure access for a wide variety of industrial and extended enterprise connectivity needs.
Switching Capacity
34Gbps
Wide Voltage Input
48-56VDC
ESD Protection
6KV DC
IP30 Aluminum Metal Housing Suitable for Industrial Environments
IES3110-8TFM-P is equipped with rugged IP30 metal enclosure to withstand a high degree of vibration and shock while operating in industrial environments from -40 to 75°C.
IP30 Enclosure
Shock and Vibration Resistant
-40 – 75° C Temperature
Supports up to 8 PoE/PoE+ Ports
The 240W PoE power budget supplies up to 8 Power over Ethernet devices, automatically detecting and providing the required power for your PoE devices.
Compact Ethernet Industrial Switches Designed for Tight Spaces
IES3110-8TFM-P allows DIN-rail or wall mounting, providing flexible deployment options to meet diverse usage scenarios.
ERPS (Ethernet Ring Protection Switching) Enables Failover Protection in Sub-50ms
ERPS implements loop blocking and link recovery faster than STP on the main device, and caneffectively add redundan cy and up-time protection to any network.
Block the RPL owner to avoid sending data endlessly in a loop
Unblock RPL owner to ensure non-stop traffic forwarding
PTP (Precision Time Protocol) Provides Sub-microsecond Accuracy

PTP enables switches to deliver synchronization with a higher level of accuracy than NTP, it is ideal for telecom and Carrier Ethernet applications.

Equipped with Console, Web and SNMP Management Interfaces
With the built-in Web-based management interface, the IES3110-8TFM-P offers an easy-to-use, platform-independent management and configuration facility.
Visual Interface
Convenient Operation
Easy Monitoring
RJ45 Ports
8 RJ45 PoE, 2 RJ45
16
8(M12 X-coded female connector)
4 RJ45 combo
SFP Ports
4
4
24
PoE Ports
8
PoE Budget
240W
Management Layer
L2
L2
L2
L2+
Time Management
PTP
PTP
IP Rating
IP30
IP40
IP40
IP30
Operating Temperature
-40 to 75°C
-40 to 85°C
-40 to 75°C
-40 to 75°C
Installation
DIN-rail Mounting
DIN-rail Mounting
DIN-rail and Wall-mount
Rack Mount
Questions & Answers
Ask a question
All (8)LACP (1)Ports (1)PTP (1)Technical Support (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
3
0
0
0
0

F***t

United States

October 15, 2023
5.0
Integrating this switch into our existing network was seamless. It played nicely with our other equipment, and we experienced no compatibility issues.
Verified Purchase
Helpful 10
Comment 0

B***h

United States

September 03, 2023
5.0
Had a great experience with the website. Everything is well organized and I was able to find what I needed. Quality of the products looks to be excellent, and the branded packaging & shipping materials was a nice touch and very professional.
Verified Purchase
Helpful 4
Comment 0

1***2

40563

March 24, 2023
5.0
I must say that we are very pleased with how fast the delivery of the switches are.I am intended to replace all my old switches with FS Switches.
Verified Purchase
Helpful 3
Comment 0
See all reviews
Resources
Recently Viewed