The Dell Compatible 100GBASE-ERL QSFP28 Optical Transceiver Module is designed for use in 100GBASE Ethernet throughput up to 25km over single mode fiber (SMF) using a wavelength of 1310nm via duplex LC connectors. Taking BOX+FPC+PCBA separate design, it has great reliability, airtightness and heat dissipation performance. This transceiver is compliant with IEEE 802.3ba 100GBASE-ERL Lite standard. Digital diagnostics functions are also available via the I2C interface, as specified by the QSFP28 MSA, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable to be used in various applications, such as 100G telecom connections, data centers, high-performance computing networks,enterprise core and distribution layer applications.
Note: The FS P/N is changed from QSFP28-ERL-100G to QSFP-ERL-100G, but the product is the same. Only the FS P/N has been changed.
![Dell Compatible QSFP28 100GBASE-ERL Single Lambda 1310nm 25km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about QSFP-ERL-100G.](https://resource.fs.com/mall/mainImg/800x800/20240131153426e3tvn6.jpg)
Click to open expanded view
![Dell Compatible QSFP28 100GBASE-ERL Single Lambda 1310nm 25km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about QSFP-ERL-100G.](https://resource.fs.com/mall/mainImg/60x60/20240131153426e3tvn6.jpg)
![Dell Compatible QSFP28 100GBASE-ERL Single Lambda 1310nm 25km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about QSFP-ERL-100G.](https://resource.fs.com/mall/mainImg/60x60/20240131153426uc81tq.jpg)
![Dell Compatible QSFP28 100GBASE-ERL Single Lambda 1310nm 25km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about QSFP-ERL-100G.](https://resource.fs.com/mall/mainImg/60x60/20220928102226ku4lnb.jpg)
![Dell Compatible QSFP28 100GBASE-ERL Single Lambda 1310nm 25km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about QSFP-ERL-100G.](https://resource.fs.com/mall/mainImg/60x60/20240131153426icqxfi.jpg)
![Dell Compatible QSFP28 100GBASE-ERL Single Lambda 1310nm 25km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about QSFP-ERL-100G.](https://resource.fs.com/mall/mainImg/60x60/202209281022300r0cfb.jpg)
Dell Compatible QSFP28 100GBASE-ERL Single Lambda 1310nm 25km DOM Duplex LC/UPC SMF Optical Transceiver Module
#162428
#162428
1.187,62 € (Incl. VAT)
FS P/N: QSFP-ERL-100G
4 Sold
4 Reviews
4 Questions
Transceiver Type:
33 in Global Warehouse, Get it by 17 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Dell Compatible 100GBASE-ERL QSFP28 Optical Transceiver Module (SMF, 1310nm, 25km, LC, DOM)
Specifications
Part Number
QSFP-ERL-100G
Vendor Name
FS
Form Factor
QSFP28
Max Data Rate
106.25Gbps
Wavelength
1310nm
Max Cable Distance
25km
Connector
Duplex LC
Media
SMF
Transmitter Type
EML
Receiver Type
APD
TX Power
0~5.6dBm
Minimum Receiver Power
-13.5dBm
Powerbudget
13.5dB
Receiver Overload
-2.6dBm
Power Consumption
<4W
Extinction Ratio
>5dB
DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
CDR (Clock and Data Recovery)
DSP
Packaging Technology
COB (Chip on Board) Packaging
Protocols
CEI-28G-VSR, QSFP28 MSA, SFF-8636
Warranty
5 Years
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20230912162320yol3v2.jpg)
Features
Less than 4W Power Consumption for Energy-saving
Built-in Inphi Chip, the 100G single-lambda transceiver offers high-speed, and low-power in 100G applications.
Inphi Chip
Stable Transmission
≤4W
Low Power Consumption
100Gbps
High Bandwidth
Enable Seamless Connectivity for Your Network
Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.
Center Wavelength | 1310nm | 1310nm | 1310nm | 1310nm |
Connector | Duplex LC | Duplex LC | Duplex LC | Duplex LC |
Cable Distance (Max.) | 25km | 2km (with Host FEC) | 10km (with Host FEC) | 500m (with Host FEC) |
Cable Type | SMF | SMF | SMF | SMF |
Modulation | PAM4 | PAM4 | PAM4 | PAM4 |
Transmitter Type | EML | EML | 4x LAN WDM DML TOSA | EML |
Packaging Technology | COB (Chip on Board) Packaging | BOX Packaging | BOX Packaging | BOX Packaging |
Chip | Inphi Chip | Macom Chip | Broadcom Chip | Broadcom Chip |
Application | Data Center 100GBASE Ethernet | Data Center 100GBASE Ethernet 100G to 4x25G Breakout | Data Center 100GBASE Ethernet | Data Center 100GBASE Ethernet 100G to 4x25G Breakout |
Videos
Questions & Answers
Ask a question
All (4)Application (1)Certification (1)Compatibility (1)Parameter (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
4
0
0
0
0
C***a
United States
October 16, 2023
Wonderful customer service; my account manager patiently assists me in selecting the appropriate model.
Verified Purchase
Helpful 1
Comment 0T***s
United States
October 07, 2023
For network upgrades, our data center required some 100G optics. These FS modules appeared to be high-performance which I discovered by chance while searching online. I then made my orders. This 100G ERL optical modules worked extremely well and contributed to the connection in our data center.
Verified Purchase
Helpful 4
Comment 01***1
12301
April 15, 2023
we installed our new transceivers from the Dallas order and we did not run into any issues.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed