H3C Networks compatible 100GBASE-4WDM-40 QSFP28 transceiver supports up to 40km link lengths over LC duplex SMF fiber. This transceiver is compliant with SFF-8661, SFF-8636 and IEEE 802.3-2018 standards. Digital diagnostics monitoring is available via a 4-wire serial interface, as specified in SFF-8472. Featuring an operating temperature range of -40°C to 85°C, this industrial fiber optic transceiver can work in harsh industrial environments, such as telecommunication, data processing & management, the application of industrial and factory automation, outdoor applications, rail and intelligent transportation systems (ITSs), marine, oil and gas, mining etc.
Note: The FS P/N is changed from Q28-4W40-100G-I to QSFP-4W40-100G-I, but the product is the same. Only the FS P/N has been changed.
![H3C Compatible QSFP28 100GBASE-4WDM-40 1310nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module (Industrial) This picture is about 2.](https://resource.fs.com/mall/mainImg/20240131172401vid8wh.jpg)
Click to open expanded view
![H3C Compatible QSFP28 100GBASE-4WDM-40 1310nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module (Industrial) This picture is about 2.](https://resource.fs.com/mall/mainImg/60x60/20240131172401vid8wh.jpg)
![H3C Compatible QSFP28 100GBASE-4WDM-40 1310nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module (Industrial) This picture is about 2.](https://resource.fs.com/mall/mainImg/60x60/202401311724013r6rtj.jpg)
![H3C Compatible QSFP28 100GBASE-4WDM-40 1310nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module (Industrial) This picture is about .](https://resource.fs.com/mall/mainImg/60x60/202208121757502p30hi.jpg)
![H3C Compatible QSFP28 100GBASE-4WDM-40 1310nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module (Industrial) This picture is about 2.](https://resource.fs.com/mall/mainImg/60x60/202401311724018wo5vm.jpg)
![H3C Compatible QSFP28 100GBASE-4WDM-40 1310nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module (Industrial) This picture is about .](https://resource.fs.com/mall/mainImg/60x60/202208121758027p0rfj.jpg)
H3C Compatible QSFP28 100GBASE-4WDM-40 1310nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module (Industrial)
#159252
#159252
3.209,43 € (Incl. VAT)
FS P/N: QSFP-4W40-100G-I
4 Sold
2 Reviews
2 Questions
Pre-order, Ship by 27 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
H3C Compatible 100GBASE-4WDM-40 QSFP28 Optical Transceiver Module (Industrial, SMF, 1310nm, 40km, LC, DOM)
Specifications
H3C Compatible
QSFP-4W40-100G-I
Vendor Name
FS
Form Factor
QSFP28
Max Data Rate
103.125Gbps (4x 25.78Gbps)
Wavelength
1310nm
Max Cable Distance
40km
Connector
Duplex LC
Media
SMF
Transmitter Type
EML
Receiver Type
APD
TX Power
-2.5~6.5dBm
RX Power
-20.5~-3.5dBm
Powerbudget
18dB
Extinction Ratio
>4.5dB
Power Consumption
<5.5W
Modulation
4x 25G NRZ
DDM/DOM
Supported
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Core Size
9um/125um
Packaging Technology
BOX Packaging
Protocols
QSFP28 MSA,IEEE 802.3-2018,4WDM-40,SFF-8661,SFF-8636
Warranty
5 Years
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20230912162101cqqcsg.jpg)
Features
100G Connectivity for Data Center and Telecom
Featured with 5.5W low-power, high-density and high-speed, the QSFP28 transceiver offers a popular way to help you quickly ramp up to 100G transmission.
Tested in Host Devices for Proven Interoperability
![](https://resource.fs.com/mall/fs_scene_images/20230627111819kratnb.jpeg)
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Enable Seamless Connectivity for Your Network
Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.
Center Wavelength | 1310nm | 1310nm | 1310nm | 1310nm |
Connector | Duplex LC | Duplex LC | Duplex LC | Duplex LC |
Cable Distance (Max.) | 40km | 40km | 40km | 40km |
Cable Type | SMF | SMF | SMF | SMF |
Modulation | 4x 25G NRZ | 4x 25G NRZ | 4x 25G NRZ | 4x 25G NRZ |
Transmitter Type | EML | EML | EML | 4x LAN WDM DML TOSA |
Packaging Technology | BOX Packaging | BOX Packaging | BOX Packaging | BOX Packaging |
Chip | Semtech Chip | Semtech Chip | Semtech Chip | Semtech Chip |
Temperature Range | -40 to 85°C (IND) | 0 to 70°C | -20 to 85°C (EXT) | 0 to 70°C |
Application | Data Center 100GBASE Ethernet | Data Center 100GBASE Ethernet | Data Center 100GBASE Ethernet | Data Center 100GBASE Ethernet |
Questions & Answers
Ask a question
All (2)Product Comparison (1)Product Recommendation (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
2
0
0
0
0
1***4
11996
April 17, 2023
We ordered two for our 28km transmission, and hoped to receive them as soon as possible. The sales kindly arranged the shipping quickly and informed us of the logistics. The products arrived faster than we expected and ran well on our Cisco switches.
Verified Purchase
Helpful 0
Comment 0R***y
Senegal
April 12, 2023
With the DOM feature, it is easy for us to troubleshoot the failure of the link, which offers us a lot of convenience. Nice feature.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed