Generic compatible SFP+ transceiver supports up to 220m over OM3 multimode fiber (MMF). This transceiver is compliant with IEEE802.3. Digital diagnostics monitoring is available via a 2-wire serial interface, as specified in SFF-8472. Featuring an operating temperature range of -40°C to 85°C, this industrial fiber optic transceiver can work in harsh industrial environments, such as telecommunication, data processing & management, the application of industrial and factory automation, outdoor applications, rail and intelligent transportation systems (ITSs), marine, oil and gas, mining etc.
![Generic Compatible SFP+ 10GBASE-LRM 1310nm 220m DOM Duplex LC/UPC MMF/SMF Optical Transceiver Module (Industrial) This picture is about SFP-10GLRM-31-I.](https://resource.fs.com/mall/mainImg/20220826180502qua0of.jpg)
Click to open expanded view
![Generic Compatible SFP+ 10GBASE-LRM 1310nm 220m DOM Duplex LC/UPC MMF/SMF Optical Transceiver Module (Industrial) This picture is about SFP-10GLRM-31-I.](https://resource.fs.com/mall/mainImg/60x60/20220826180502qua0of.jpg)
![Generic Compatible SFP+ 10GBASE-LRM 1310nm 220m DOM Duplex LC/UPC MMF/SMF Optical Transceiver Module (Industrial) This picture is about SFP-10GLRM-31-I.](https://resource.fs.com/mall/mainImg/60x60/202208242054039tyrwl.jpg)
![Generic Compatible SFP+ 10GBASE-LRM 1310nm 220m DOM Duplex LC/UPC MMF/SMF Optical Transceiver Module (Industrial) This picture is about SFP-10GLRM-31-I.](https://resource.fs.com/mall/mainImg/60x60/20220824205412szikz9.jpg)
![Generic Compatible SFP+ 10GBASE-LRM 1310nm 220m DOM Duplex LC/UPC MMF/SMF Optical Transceiver Module (Industrial) This picture is about SFP-10GLRM-31-I.](https://resource.fs.com/mall/mainImg/60x60/20220824205409ul0y8p.jpg)
![Generic Compatible SFP+ 10GBASE-LRM 1310nm 220m DOM Duplex LC/UPC MMF/SMF Optical Transceiver Module (Industrial) This picture is about SFP-10GLRM-31-I.](https://resource.fs.com/mall/mainImg/60x60/20220824205412aoi51q.jpg)
Generic Compatible SFP+ 10GBASE-LRM 1310nm 220m DOM Duplex LC/UPC MMF/SMF Optical Transceiver Module (Industrial)
#158596
#158596
32,13 € (Incl. VAT)
FS P/N: SFP-10GLRM-31-I
787 Sold
5 Reviews
4 Questions
Transceiver Models:
276 in DE Warehouse, Get it by 8 Jul, 2024
150 in Global Warehouse, Get it by 18 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
Generic Compatible 10GBASE-LRM SFP+ Transceiver Module (MMF/SMF, 1310nm, 220m/1.4km, LC, Industrial, DOM)
Specifications
Part Number
SFP-10GLRM-31-I
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
10.3125Gbps
Wavelength
1310nm
Max Cable Distance
220m @ OM3 MMF, 1.4km over SMF
Connector
Duplex LC
Media
MMF/SMF
Transmitter Type
FP 1310nm
Receiver Type
PIN
TX Power
-8.2~0.5dBm
Receiver Sensitivity
<-14.4dBm
Powerbudget
6.2dB
Receiver Overload
0.5dBm
Power Consumption
≤1W
Extinction Ratio
>3.5dB
DDM/DOM
Supported
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Core Size
50/125µm@OM3 MMF, 9/125μm@SMF
Modulation
NRZ
Protocols
SFP+ MSA Compliant, IEEE802.3, CPRI
Warranty
5 Years
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20220806110828wx1w7e.jpeg)
Questions & Answers
Ask a question
All (4)Matching Cables (1)Transmission Distance (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
5
0
0
0
0
M***e
United States
May 14, 2023
FS has made fiber optic solutions for our network teams more cost efficient.
FS offers a wide range of products. All domestic shipments are fast and affordable.
FS offers a wide range of products. All domestic shipments are fast and affordable.
Verified Purchase
Helpful 0
Comment 0A***h
Switzerland
April 09, 2023
Everything works fine, delivery was perfect and I’m a happy customer with a fast connection to my servers in their new home!
Verified Purchase
Helpful 0
Comment 0C***o
Sweden
March 06, 2023
Thanks! I must say as far as my experience goes, you run a lean and tight ship, simple, quick and straightforward service. Keep it up. :)
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed