The 1G SFP Passive Direct Attach Copper Twinax Cable is designed for use in 1GBASE Ethernet. This cable is compliant with SFF-8472, SFF-8024, and SFP+ MSA. With these features, this easy to install, high speed, cost-effective direct attach copper twinax cable is suitable for short-distance connectivity within a rack or between adjacent racks in data centers.
Note: The FS P/N is changed from SFP-PC02 to SFP-1G-PC02, but the product is the same. Only the FS P/N has been changed.
![2m (7ft) 1G SFP Passive Direct Attach Copper Twinax Cable for FS Switches This picture is about SFP-1G-PC02.](https://resource.fs.com/mall/mainImg/20220715163111i8e26n.jpg)
Click to open expanded view
![2m (7ft) 1G SFP Passive Direct Attach Copper Twinax Cable for FS Switches This picture is about SFP-1G-PC02.](https://resource.fs.com/mall/mainImg/60x60/20220715163111i8e26n.jpg)
![2m (7ft) 1G SFP Passive Direct Attach Copper Twinax Cable for FS Switches This picture is about SFP-1G-PC02.](https://resource.fs.com/mall/mainImg/60x60/202207151632366hi24f.jpg)
![2m (7ft) 1G SFP Passive Direct Attach Copper Twinax Cable for FS Switches This picture is about SFP-1G-PC02.](https://resource.fs.com/mall/mainImg/60x60/20221025120925b9z0te.jpg)
![2m (7ft) 1G SFP Passive Direct Attach Copper Twinax Cable for FS Switches This picture is about SFP-1G-PC02.](https://resource.fs.com/mall/mainImg/60x60/20221025164138ew6abf.jpg)
![2m (7ft) 1G SFP Passive Direct Attach Copper Twinax Cable for FS Switches This picture is about SFP-1G-PC02.](https://resource.fs.com/mall/mainImg/60x60/20221025102846ctcs9i.jpg)
![2m (7ft) 1G SFP Passive Direct Attach Copper Twinax Cable for FS Switches This picture is about SFP-1G-PC02.](https://resource.fs.com/mall/mainImg/60x60/20221025172746qxitus.jpg)
2m (7ft) 1G SFP Passive Direct Attach Copper Twinax Cable for FS Switches
#156949
#156949
16,66 € (Incl. VAT)
FS P/N: SFP-1G-PC02
67 Sold
6 Reviews
2 Questions
309 in DE Warehouse, Get it by 20 Aug, 2024
482 in Global Warehouse, Get it by 2 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
FS Compatible 1G SFP DAC Twinax Cable (2-meter, Passive, SFP to SFP, 30AWG)
Specifications
Connector Type
SFP to SFP
Max. Data Rate
1Gbps
Min. Bend Radius
23mm
Wire AWG
30AWG
Cable Length
2m (6.56ft)
Jacket Material
PVC (OFNR)
Cable Type
Passive Twinax
Power Consumption
≤0.1W
Power Supply
3.3V
Operating Temperature
0 to 70°C (32 to 158°F)
Protocols
1G Ethernet
Warranty
5 Years
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
Low Power Consumption for Energy-saving
Direct attach copper is suitable for very short links and offer a cost-effective way to establish a 1-Gigabit link between SFP 1G ports within racks and across adjacent racks.
<0.1W
Lower Power Consumption
Copper Cable
to Save OPEX
23mm Minimum
Bend Radius for Easy Cabling
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/202307211611071y6jk4.jpg)
Enable Seamless Connectivity for Your Network
FS offers the ability to configure the pre-set compatibility of either connector of the DAC cable online with FS BOX to connect Cisco to Arista, Dell to Juniper, and any other mixes of configurations.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
6
0
0
0
0
M***e
Ireland
June 29, 2024
Great cable.
This FS Cisco cable worked perfectly as soon as I plugged it in to the 2960 switches. Other “compatible” cables I’ve tried wouldn’t work.
This FS Cisco cable worked perfectly as soon as I plugged it in to the 2960 switches. Other “compatible” cables I’ve tried wouldn’t work.
Verified Purchase
Helpful 0
Comment 0F***d
Canada
June 21, 2023
J'ai programmé un SFP+ en Ubiquiti et l'autre en FS
Chaque embout est programmable indépendamment c'est génial
Chaque embout est programmable indépendamment c'est génial
Verified Purchase
Helpful 0
Comment 0G***a
India
March 06, 2023
Appreciate your diligence even for such a tiny order, and I must say the received order is beyond my expectation.
DAC cables are working fine but I loved the packaging with the included instruction brochure and most importantly, all of this on a very reasonable price. So, KUDOS to you guys.
This was my very first order with FS.com and I will be keep coming back for more in future
DAC cables are working fine but I loved the packaging with the included instruction brochure and most importantly, all of this on a very reasonable price. So, KUDOS to you guys.
This was my very first order with FS.com and I will be keep coming back for more in future
Verified Purchase
Helpful 2
Comment 0See all reviews
Resources
Recently Viewed