FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about SFP-10G-BX.
This picture is about SFP-10G-BX.
This picture is about SFP-10G-BX.
This picture is about SFP-10G-BX.
This picture is about SFP-10G-BX.
This picture is about SFP-10G-BX.
This picture is about SFP-10G-BX.
This picture is about SFP-10G-BX.
This picture is about SFP-10G-BX.
This picture is about SFP-10G-BX.

Brocade Compatible SFP+ 8GBASE-BX-U Fibre Channel BiDi 1270nm-TX/1330nm-RX 10km DOM Simplex LC/UPC SMF Optical Transceiver Module

#155097
#155097

≤1W Duplex LC SMF

47,60 € (Incl. VAT)
FS P/N: SFP-10G-BX
7 Sold
17 Reviews
1 Question
1963 in DE Warehouse, Get it by 10 Sep, 2024
878 in Global Warehouse, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

Brocade Compatible 8GBASE-BX-U Fibre Channel SFP+ Transceiver Module (SMF, 1270nm-TX/1330nm-RX, 10km, Simplex LC, DOM)

The Brocade compatible SFP+ transceiver supports up to 10km link lengths over OS2 SMF and is suitable for 10G Ethernet, CPRI/eCPRI and Data Center applications. This bi-directional unit must be used with another transceiver or network equipment of complementary wavelengths. It is compliant with IEEE 802.3cc, SFP MSA, SFP28 MSA, SFF-8402, SFF-8472, SFF-8432, SFF-8431 and CEI-28G-VSR standards. The built-in digital diagnostics monitoring (DDM) allows access to real-time operating parameters.

Each BIDI SFP+ transceiver module is individually tested to be used on a series of Brocade switches, routers, servers, network interface cards (NICs) etc. Featuring low power consumption and high speed, this 8G BIDI SFP+ transceiver is ideal for enterprise wiring closets, service provider transport applications, Radio & Baseband Units, etc.

Specifications
Part Numeber 
SFP-10G-BX
Vendor Name 
FS 
Form Factor 
SFP+
Max Data Rate 
11.3168Gbps
Wavelength 
1270nm-TX/1330nm-RX
Max Cable Distance 
10km
Connector 
Simplex LC
Media 
SMF 
Transmitter Type 
DFB
Receiver Type 
PIN 
TX Power 
-8.2~0.5dBm
Receiver Sensitivity 
<-14.4dBm 
Power Budget 
6.2dB 
Receiver Overload 
0.5dBm 
Power Consumption 
≤1W 
Extinction Ratio 
>3.5dB
Commercial Temperature Range 
0 to 70°C (32 to 158°F) 
Protocols 
SFF-8431, SFF-8472, IEEE 802.3ae, SFP+ MSA Compliant, FC-PI-4

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
17
0
0
0
0

B***y

Peru

December 14, 2023
5.0
Plug and play without issue, worked extremely well in my switch.
Verified Purchase
Helpful 0
Comment 0

1***3

20676

December 13, 2023
5.0
These products work exactly as I expected.
Verified Purchase
Helpful 0
Comment 0

R***k

Monaco

December 13, 2023
5.0
These work exactly as intended and were plug and play.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed