Senko SN connector is a Very Small Form Factor (VSFF) duplex optical connector and is manufactured using 1.25mm ceramic ferrule technology. Push-pull boot can easily be inserted and removed from high density cabling without special tooling. It is designed for high-density fiber patching in 100/400/800G data centers which need space saving and reduce cable management troubles.
Click to open expanded view
1m (3ft) Senko SN UPC to SN UPC Uniboot Duplex OS2 Single Mode PVC (OFNR) 1.6mm Fiber Optic Patch Cable, for 400G Network Connection
#155082
#155082
38,08 € (Incl. VAT)
FS P/N: HD-SMUSNDX
324 Sold
0 Review
0 Question
Pre-order, Ship by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
1-Year Warranty
30-Day Returns
30-Day Exchange
1m (3ft) SN UPC to SN UPC Duplex Uniboot OS2 PVC BIF Fiber Optic Patch Cables
Specifications
Connector Type
SN to SN
Fiber Grade
G.657.A1 (Compatible with G.652.D)
Fiber Mode
OS2 9/125μm
Wavelength
1310/1550nm
Insertion Loss
≤0.2dB
Return Loss
≥50dB
Min. Bend Radius
(Fiber Core)
(Fiber Core)
10mm
Min. Bend Radius
(Fiber Cable)
(Fiber Cable)
10/5D (Dynamic/Static)
Attenuation at 1310nm
≤0.4dB/km
Attenuation at 1550nm
≤0.3dB/km
Fiber Count
Duplex
Cable Outside Diameter (OD)
1.6mm
Cable Jacket
PVC
Polarity
A (Tx) to B (Rx)
Operating Temperature
-10 to 60°C ( -14 to 140℉ )
Storage Temperature
-20 to 70°C ( -4 to 158℉ )
Quality Testing Program
Quality Testing Program
Fiber Optic Cables Testing Learn more
Connectivity Solutions
Features
High-density Cabling in 100/400/800G Data Centers
The uniboot fibers are ideal for reducing cabling congestion in high density patch fields.
10/5D Min. Bend Radius
The G.657.A1 fiber allows tighter cable bends for slack storage and routing.
Push-pull Boot
Allow Quick Plug without Tools in High-density Space.
Stackable Connector
Engage/disengaged easily from densely loaded panels.
3x Fiber Cabling Density over LC Connectors
Three port SN adapters fit directly into standard panel openings for duplex LC adapters.
1.25mm Ceramic Ferrule
The precision ferrules can reach up to 500 times insertion lifespan.
0.2dB Max. IL
Offer the same low losses as Low Loss LC duplex connectors.
Breakout Application
For breakout application in SFP-DD, QSFP-DD and OSFP transceivers.
Connector Type | Senko SN-SN | Senko SN-LC Flat Clip | US Conec MDC-MDC | US Conec MDC-LC Flat Clip | Senko CS™-CS™ | Senko CS™-LC Flat Clip |
Push-pull Mechanism | Push Pull Boot | Push Pull Boot | Push Pull Boot | Push Pull Boot | Push Pull Tab | Push Pull Tab |
Fiber Grade | Corning G. 657. A1 | Corning G. 657. A1 | Corning G. 657. A1 | Corning G. 657. A1 | Corning G. 657. A1 | Corning G. 657. A1 |
Cable Jacket | PVC (OFNR) | PVC (OFNR) | PVC (OFNR) | PVC (OFNR) | PVC (OFNR) | PVC (OFNR) |
Cable Diameter | 2.0mm | 2.0mm | 2.0mm | 2.0mm | 2.0mm | 2.0mm |
Insertion Loss | ≤0.2dB | ≤0.2dB | ≤0.2dB | ≤0.2dB | ≤0.2dB | ≤0.2dB |
Min. Bend Radius (Fiber Cable) | 10/5D (Dynamic/Static) | 10/5D (Dynamic/Static) | 10/5D (Dynamic/Static) | 10/5D (Dynamic/Static) | 10/5D (Dynamic/Static) | 10/5D (Dynamic/Static) |
Polarity Reversal | — | — | ||||
1U Space Capacity | Max. 432F | Max. 432F | Max. 432F | Max. 432F | Max. 256F | Max. 256F |
Transceivers | OSFP/QSFP-DD/SFP-DD | OSFP/QSFP-DD/SFP-DD | OSFP/QSFP-DD/SFP-DD | OSFP/QSFP-DD/SFP-DD | OSFP/QSFP-DD | OSFP/QSFP-DD |
Transmission Speed | 2x50/4x100/4x200G | 2x50/4x100/4x200G | 2x50/4x100/4x200G | 2x50/4x100/4x200G | 2x100/2x200/4x200G | 2x100/2x200/4x200G |
Optical Cabling Schemes | Parallel | Parallel | Parallel | Parallel | Serial/Parallel/WDM | Serial/Parallel/WDM |
Videos
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed