The SFP transceiver supports up to 2km link lengths over multi-mode fiber (MMF) using a wavelength of 1310nm. Each SFP transceiver module is individually tested to be used on a series of Cisco switches, routers, servers, network interface card (NICs) etc.
Featuring low power consumption, this industrial optic transceiver provides 100BASE Ethernet connectivity options for Fast Ethernet, Telecom and Data Centers, suitable for both outdoor and indoor deployments.
![Customized SFP 100BASE-FX 1310nm 2km DOM Duplex LC MMF Optical Transceiver Module (Industrial) This picture is about SFP-100FX-31-I.](https://resource.fs.com/mall/mainImg/20230615161612dm11nm.jpg)
Click to open expanded view
![Customized SFP 100BASE-FX 1310nm 2km DOM Duplex LC MMF Optical Transceiver Module (Industrial) This picture is about SFP-100FX-31-I.](https://resource.fs.com/mall/mainImg/60x60/20230615161612dm11nm.jpg)
![Customized SFP 100BASE-FX 1310nm 2km DOM Duplex LC MMF Optical Transceiver Module (Industrial) This picture is about SFP-100FX-31-I.](https://resource.fs.com/mall/mainImg/60x60/2023061516161418htfl.jpg)
![Customized SFP 100BASE-FX 1310nm 2km DOM Duplex LC MMF Optical Transceiver Module (Industrial) This picture is about SFP-100FX-31-I.](https://resource.fs.com/mall/mainImg/60x60/20230615162037gtxr08.jpg)
![Customized SFP 100BASE-FX 1310nm 2km DOM Duplex LC MMF Optical Transceiver Module (Industrial) This picture is about SFP-100FX-31-I.](https://resource.fs.com/mall/mainImg/60x60/20230615162041b3kbmk.jpg)
![Customized SFP 100BASE-FX 1310nm 2km DOM Duplex LC MMF Optical Transceiver Module (Industrial) This picture is about SFP-100FX-31-I.](https://resource.fs.com/mall/mainImg/60x60/20230615162044w4032t.jpg)
Customized SFP 100BASE-FX 1310nm 2km DOM Duplex LC MMF Optical Transceiver Module (Industrial)
#154364
#154364
10,71 € (Incl. VAT)
FS P/N: SFP-100FX-31-I
1K Sold
0 Review
0 Question
Compatible Brands:
Aruba
Device Number:
60 in DE Warehouse, Get it by 10 Sep, 2024
135 in Global Warehouse, Get it by 9 Sep, 2024
220 in Transit, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Solution Design
5-Year Warranty
100BASE-FX SFP Transceiver Module (MMF, 1310nm, 2km, LC, IND, DOM)
Specifications
Part Number
SFP-100FX-31-I
Vendor Name
FS
Form Factor
SFP
Max Data Rate
100Mbps
Wavelength
1310nm
Max Cable Distance
2km
Connector
Duplex LC
Optical Components
FP 1310nm
Media
MMF
DOM Support
Yes
TX Power
-15~-8dBm
Receiver Sensitivity
< -32dBm
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Protocols
IEEE802.3U, GR-468, MSA Compliant
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20220727180745o4boh2.jpg)
Features
Transceiver Customization for Full Compatibility
Configuring with FS BOX or Coding Board and testing in the targeted switch environment for high-performance interoperability.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Fill in Label Details
Brand Logo, P/N, S/N, Vendor Name
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Temperature Test
-40 to 85°C
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed