The Dell GP-SFP-10GBX-U-60-I compatible SFP+ transceiver supports up to 60km link lengths over SMF via a simplex LC connector. This 10G BiDi SFP+ transceiver, featured with data transmission over a single strand of fiber,the one transceiver transmits a 1270-nm channel and receives a 1330-nm signal, whereas the other BiDi SFP+ optics transmits at a 1330-nm wavelength and receives a 1270-nm signal.
The SFP-10G-BX60-I is for industrial operating temperature range and can work in harsh industrial environments, such as telecommunication, data processing and management, the application of industrial and factory automation, outdoor applications, rail and intelligent transportation systems (ITSs), marine, oil and gas, mining etc.
![Dell GP-SFP-10GBX-U-60-I Compatible SFP+ 10GBASE BiDi 1270nm-TX/1330nm-RX 60km DOM Simplex LC/UPC SMF Optical Transceiver Module (Industrial) This picture is about SFP-10G-BX60-I.](https://resource.fs.com/mall/Dell/800x800/20220606170436_608_153850.jpg)
Click to open expanded view
![Dell GP-SFP-10GBX-U-60-I Compatible SFP+ 10GBASE BiDi 1270nm-TX/1330nm-RX 60km DOM Simplex LC/UPC SMF Optical Transceiver Module (Industrial) This picture is about SFP-10G-BX60-I.](https://resource.fs.com/mall/Dell/60x60/20220606170436_608_153850.jpg)
![Dell GP-SFP-10GBX-U-60-I Compatible SFP+ 10GBASE BiDi 1270nm-TX/1330nm-RX 60km DOM Simplex LC/UPC SMF Optical Transceiver Module (Industrial) This picture is about SFP-10G-BX60-I.](https://resource.fs.com/mall/Dell/60x60/20220606170438_864_153850.jpg)
![Dell GP-SFP-10GBX-U-60-I Compatible SFP+ 10GBASE BiDi 1270nm-TX/1330nm-RX 60km DOM Simplex LC/UPC SMF Optical Transceiver Module (Industrial) This picture is about SFP-10G-BX60-I.](https://resource.fs.com/mall/Dell/60x60/20220606170439_849_153850.jpg)
![Dell GP-SFP-10GBX-U-60-I Compatible SFP+ 10GBASE BiDi 1270nm-TX/1330nm-RX 60km DOM Simplex LC/UPC SMF Optical Transceiver Module (Industrial) This picture is about SFP-10G-BX60-I.](https://resource.fs.com/mall/Dell/60x60/20220606170440_122_153850.jpg)
![Dell GP-SFP-10GBX-U-60-I Compatible SFP+ 10GBASE BiDi 1270nm-TX/1330nm-RX 60km DOM Simplex LC/UPC SMF Optical Transceiver Module (Industrial) This picture is about SFP-10G-BX60-I.](https://resource.fs.com/mall/Dell/60x60/20220606170442_991_153850.jpg)
Dell GP-SFP-10GBX-U-60-I Compatible SFP+ 10GBASE BiDi 1270nm-TX/1330nm-RX 60km DOM Simplex LC/UPC SMF Optical Transceiver Module (Industrial)
#153850
#153850
189,21 € (Incl. VAT)
FS P/N: SFP-10G-BX60-I
5 Sold
11 Reviews
3 Questions
Transceiver Types:
16 in Global Warehouse, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Dell GP-SFP-10GBX-U-60-I Compatible 10GBASE-BX SFP+ Transceiver Module (SMF, 1270nm-TX/1330nm-RX, 60km, Simplex LC, DOM)
Specifications
Dell Compatible
GP-SFP-10GBX-U-60-I
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
10.3Gbps
Wavelength
1270nm-TX/1330nm-RX
Max Cable Distance
60km
Connector
Simplex LC
Media
SMF
Transmitter Type
DFB
Receiver Type
PIN
TX Power
1~6dBm
Receiver Sensitivity
<-20dBm
Power Budget
21dB
Receiver Overload
0.5dBm
Power Consumption
≤1.4W
Extinction Ratio
>3.5dB
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Protocols
IEEE 802.3ae, SFF-8472, SFF-8431, 10GBASE-ZR/ZW
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20240513111940t6xoo5.jpg)
See more
Features
Increasing Utilization of Existing Fiber
The BiDi transceiver transmits and receives data on the same strand of fiber, greatly saving 50% network fiber resources and costs.
Double Your Network Capacity
The bidirectional transceiver also allows for increased network resiliency and provide a redundant link.
Switching network with unidirectional
duplex LC transceivers
duplex LC transceivers
Switching network with bidirectional
simplex LC transceivers
simplex LC transceivers
10G Connectivity for Data Center
Featured with 1.4W low-power, high-density and high-speed, the SFP+ transceiver offers a popular way to help you quickly ramp up to 10G transmission.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/20220701/165667057762bec9718f2999.75952842.jpeg.webp)
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
-40~85°C
Enable Seamless Connectivity for Your Network
Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.
Questions & Answers
Ask a question
All (3)Application (1)Power Consumption (1)Product Comparison (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
11
0
0
0
0
B***t
Spain
March 10, 2024
A worthwhile investment, I received the product and tested it on my device, all my previous worries were immediately dispelled, this SFP+ transceiver fully compatible with my dell and Brocade Vendors by configuring FSBOX.
Verified Purchase
Helpful 0
Comment 0D***e
France
January 31, 2024
I bought two 10G BIDI optical modules for testing, and I am very satisfied with the test results. The sales person recommended me the correct compatible and everything worked as expected. I will be buying some 20km and 40km modules next, will need more later.
Verified Purchase
Helpful 0
Comment 0L***e
France
January 29, 2024
We had a duplex 10G cross-connect with a provider that we were able to slit into two 10G links to double our bandwidth using these bidirectional optics.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed