Brocade Networks Compatible 1/10GBASE-LR SFP+ transceiver supports up to 20km over OS2 SMF via an LC duplex connector. This transceiver is compliant with IEEE802.3ae, SFF-8432, SFF-8431, 10GFC and FC-PI-4. Featuring low power consumption, high speed, this 10G SFP+ transceiver is ideal for data center, 10G Ethernet and Fibre Channel etc.
Click to open expanded view
Brocade Compatible SFP+ 1/10GBASE-LR 1310nm 20km DOM Duplex LC/UPC SMF Optical Transceiver Module (Industrial)
#153814
#153814
38,08 € (Incl. VAT)
FS P/N: SFP-1/10GLR20-I
44 Sold
11 Reviews
5 Questions
13 in DE Warehouse, Get it by 9 Jul, 2024
94 in Global Warehouse, Get it by 22 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
Brocade Networks Compatible 1/10GBASE-LR SFP+ Optical Transceiver Module (SMF, 1310nm, 20km, LC, DOM)
Specifications
Part Number
SFP-1/10GLR20-I
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
10.3125Gbps
Wavelength
1310nm
Max Cable Distance
20km
Connector
Duplex LC
Media
SMF
Transmitter Type
DFB
Receiver Type
PIN
TX Power
-2~4dBm
Receiver Sensitivity
<-12.6dBm
Powerbudget
12.4dB
Receiver Overload
1dBm
Power Consumption
<1.0W
Extinction Ratio
3.5dB
Core Size
9/125µm
Modulation
NRZ
Operating Temperature Range
-40 to 85°C (-40 to 185°F)
Protocols
IEEE802.3ae, SFF-8432, SFF-8431, 10GFC, FC-PI-4
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
10G Connectivity for Data Center
Featured with 1.0W low-power, high-density and high-speed, the SFP+ transceiver offers a popular way to help you quickly ramp up to 10G transmission.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
-40~85°C
Questions & Answers
Ask a question
All (5)Parameter (2)Backward Compatible (1)Conventional vs Dual Rate (1)Dual Rate (1)Power Consumption (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
11
0
0
0
0
A***e
Belgium
May 13, 2023
I ordered my goods through your website and one day later they are already delivered. So you delivered the goods from your German warehouse to a Belgian location in one day … and that’s without asking for a faster delivery. That’s amazing these days. You guys know what you’re doing. I'm gonna change de initials of FS into Fast Service.
Verified Purchase
Helpful 1
Comment 0M***i
United States
April 19, 2023
They perform well, and seem to be reliable, and great value.
Verified Purchase
Helpful 1
Comment 0P***e
United States
April 08, 2023
I wanted to let you know how happy I am with your products!! I’ve successfully set up my new modules, and I’m up and running at the fastest speeds I’ve ever had!
Verified Purchase
Helpful 1
Comment 0See all reviews
Resources
Recently Viewed