Cat6a network patch cable is the cost-effective solution for indoor data center applications, supporting up to 10GBase-T and 550MHz within 100 meters of cable. And it is fully backward compatible with all the previous categories. The FS cat6a patch cables conductor apply Pure Bare Copper with high electrical conductivity and low signal transmission attenuation. The sheath material is low smoke and halogen-free LSZH, which can produce less smoke and almost no highly toxic gas called halogen. Cat6a cable uses eight-core four-pair precision twisted pairing technology and passes the Fluke test, which ensures that it can provide stable high-speed network connection and ensure the accuracy and reliability of data transmission.
![3ft (0.9m) Cat6a 24AWG Snagless Unshielded (UTP) LSZH Ethernet Network Patch Cable, Blue This picture is about C6AUTPSGLSZH.](https://resource.fs.com/mall/Cat6-Patch-Cords/800x800/20220527170338_421.jpg)
Click to open expanded view
![3ft (0.9m) Cat6a 24AWG Snagless Unshielded (UTP) LSZH Ethernet Network Patch Cable, Blue This picture is about Cat6a Patch Cords Overall Introduction.](https://resource.fs.com/images/20240401182836z6r95k.jpg)
![3ft (0.9m) Cat6a 24AWG Snagless Unshielded (UTP) LSZH Ethernet Network Patch Cable, Blue This picture is about C6AUTPSGLSZH.](https://resource.fs.com/mall/Cat6-Patch-Cords/60x60/20220527170338_421.jpg)
![3ft (0.9m) Cat6a 24AWG Snagless Unshielded (UTP) LSZH Ethernet Network Patch Cable, Blue This picture is about C6AUTPSGLSZH.](https://resource.fs.com/mall/Cat6-Patch-Cords/60x60/20220527170338_599.jpg)
![3ft (0.9m) Cat6a 24AWG Snagless Unshielded (UTP) LSZH Ethernet Network Patch Cable, Blue This picture is about C6AUTPSGLSZH.](https://resource.fs.com/mall/Cat6-Patch-Cords/60x60/20220527170338_120.jpg)
![3ft (0.9m) Cat6a 24AWG Snagless Unshielded (UTP) LSZH Ethernet Network Patch Cable, Blue This picture is about C6AUTPSGLSZH.](https://resource.fs.com/mall/Cat6-Patch-Cords/60x60/20220527164324_571.jpg)
3ft (0.9m) Cat6a 24AWG Snagless Unshielded (UTP) LSZH Ethernet Network Patch Cable, Blue
#151629
#151629
5,00 € (Incl. VAT)
FS P/N: C6AUTPSGLSZH
1.5K Sold
0 Review
3 Questions
672 in Global Warehouse, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
1-Year Warranty
30-Day Returns
30-Day Exchange
Cat6a Snagless Unshielded (UTP) LSZH Ethernet Network Patch Cable, 24AWG, 10GBase-T
Specifications
Cable Type
Cat6a Snagless
Shielding Type
Unshielded (UTP)
Cable Jacket
LSZH
Length
3ft (0.9m) (Including Plugs)
Data Rate Support
10GBase-T
Maximum (Tested) Frequency
550MHz
Conductor Type
Stranded Pure Bare Copper
Connectors
RJ45 (Male)
Gauge (AWG)
24 (7/0.20mm)
Cable Outer Diameter (mm)
6.1 ± 0.4
PoE Compatibility
PoE/PoE+/PoE++
Wire Scheme
T568B, Straight
Operating Temperature
-20 to +75°C (-4 to 167°F)
Installation Temperature
-10 to +50°C (14 to 122°F)
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902180338_159.jpg)
Patch Cables Testing Learn more
Features
550MHz Stable Transmission
This cable speeds up to 550MHz and supports 10GBase-T Ethernet, which allows for more reliable data transmission.
Gold-plated Contacts
Stable Transmission
Pure Copper Conductors
Less Signal Loss
4 Twisted Pairs
Anti-electromagnetic Interference
Copper Cabling Solutions for Data Center
![](https://resource.fs.com/mall/fs_scene_images/20230816144419j28et6.jpg)
Fluke Networks-Cable Testing
The patch cables pass the Fluke Patch Cord Test and deliver specified testing report, in which includes NEXT, PS NEXT, ACR-F, PS ACR-F, ACR-N, PS ACR-N as well as RL.
Videos
Questions & Answers
Ask a question
All (3)Application (1)Product Comparison (1)Product Recommendation (1)
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed