FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about 68845-U.
This picture is about 68845-U.
This picture is about 68845-U.
This picture is about 68845-U.
This picture is about 68845-U.
This picture is about 68845-U.
This picture is about 68845-U.
This picture is about 68845-U.

Cat6 RJ45 Pass Through Modular Plugs, Unshielded Network Connectors for 24AWG Twisted Pair Solid or Stranded Cable (50/Pack)

Hot #144308
Hot #144308

1GBase-T 24AWG 8P8C EZ Crimp

11,90 € (Incl. VAT)
FS P/N: 68845-U
2.8K Sold
3 Reviews
3 Questions
85 in DE Warehouse, Get it by 11 Sep, 2024
102 in Global Warehouse, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
1-Year Warranty

Cat6 RJ45 Unshielded Modular Plug with Loading Bar and 50 Micron Gold Plated Contacts

Cat6 RJ45 modular plugs are used on solid or stranded conductor cat6 cables. These modular plugs are manufactured from high-impact clear polycarbonate to withstand everyday wear and tear, and the contacts are 50 micron gold for optimum signal transmission.

Specifications
Product Type
Modular Plug
Connector
RJ45 Male
Cable Type
Cat6 Unshielded
Data Rate Support
1000Base-T and Maximum to 10GBase-T
Compatibility
Solid or Stranded Cables
Package
50pcs/pack
Wire Gauge Supported
24AWG
Wiring Scheme
T568A & T568B
Operating Temperature
-40°C to 85°C
Approvals
RoHS Compliant
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Support 1000Base-T Ethernet & Guarantee the Stability of the Transmission

This Cat6 RJ45 unshielded modular plug is designed with 3-Prong & 50μ" gold plated contacts, with stronger antioxidant performance, which can support 1000Base-T Ethernet.

50μ" Gold Plated Contacts

Superior and reliable data transmission

3-Prong Contacts Pins

Straddle conductors properly

Robust Shrapnel

The polycarbonate materials make it more durable

Operating Instructions

Cut the cable to a suitable length and put it into the stripping hole

Arrange the wires based on T568A/B

Install plug

Put the plug into the corresponding pressure seat

Crimping plug

Finish

Questions & Answers
Ask a question
All (3)Product Recommendation (2)Cable Diameter (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
3
0
0
0
0

V***e

Finland

August 12, 2023
5.0
These - with the compatible strain relief boots - are the best ones I have ever used. I just wish we could buy this stuff for the students.
Verified Purchase
Helpful 0
Comment 0

S***n

Germany

August 11, 2023
5.0
wie machen Sie das? Unglaublich. Der Bote stand heute früh noch vor 8:00 Uhr vor der Tür mit der letzten Bestellung.
Das geht doch gar nicht. Abwicklung, Lieferung ist ja Superman speed.
Vielen Dank. Macht mega Spaß hier was zu bestellen. Kann ich nur weiterempfehlen.
Verified Purchase
Helpful 5
Comment 0

V***a

Australia

May 24, 2022
5.0
Created several patch cables with these; no problems.

Pass-through makes it very easy to get the strain relief right, and also lets you verify the wire order before crimping.
Verified Purchase
Helpful 2
Comment 0
See all reviews
Recently Viewed