The Generic-compatible SFP28 transceiver provides up to 20km of 25GBase-BX throughput over single-mode fiber (SMF) using 1270nm-TX/1330nm-RX wavelengths via LC simplex connectors. This bi-directional unit must be used with another transceiver or network equipment of complementary wavelengths.It provides 25GBASE Ethernet connectivity options for 25G Ethernet, telecom, data center and 5G Network Fronthaul. It is fully compliant with SFF-8472, SFF-8402, SFF-8432, SFF-8431, MSA and eCPRI standards.
Click to open expanded view
Generic Compatible SFP28 25GBASE-U BiDi 1270nm-TX/1330nm-RX 20km DOM Simplex LC/UPC SMF Optical Transceiver Module (Industrial)
#140501
#140501
153,51 € (Incl. VAT)
FS P/N: SFP28-25G-BX20-I
6 Sold
6 Reviews
6 Questions
Transceiver Models:
22 in Global Warehouse, Get it by 4 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Generic Compatible 25GBASE SFP28 Optical Transceiver Module for Data Center and 5G Wireless Network (SMF, 1270nm-TX/1330nm-RX, 20km, LC, DOM)
Specifications
Part Number
SFP-25G-BX20-I
Vendor Name
FS
Form Factor
SFP28
Max Data Rate
25.78Gbps
Wavelength
1270nm-TX/1330nm-RX
Max Cable Distance
20km
Connector
Simplex LC
Media
SMF
Transmitter Type
DFB BiDi
Receiver Type
PIN
TX Power
0~6dBm
Receiver Sensitivity
< -14dBm
Power Budget
9dB
Receiver Overload
2.5dB
Power Consumption
≤1.2W
Extinction Ratio
3.5dB
DDM/DOM
Supported
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
CDR
TX & RX Built-in CDR
FEC Function
Not Supported
Protocols
SFF-8472, SFF-8402, SFF-8432, SFF-8431, CEI-28G-VSRP
Warranty
5 Years
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
25G Connectivity for Data Center
Featured with low-power, high-density and high-speed, the SFP28 transceiver offers a popular way to help you quickly ramp up to 25G transmission.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Questions & Answers
Ask a question
All (6)CDR (1)Cisco Series (1)FS Box (1)Matching Cables (1)Matching Product (1)Product Recommendation (1)QLogic Cards (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
6
0
0
0
0
R***h
United States
July 19, 2022
Thank you for following up. We have received modules. Your website and service is excellent. Thanks.
Verified Purchase
Helpful 3
Comment 0L***n
United States
June 17, 2022
The modules are working fantastic, as expected.
Verified Purchase
Helpful 4
Comment 0E***g
Germany
May 23, 2022
We explicitly chose FS because we know you are usually able to ship next day, which is highly appreciated.
Verified Purchase
Helpful 3
Comment 0See all reviews
Resources
Recently Viewed