The Cisco-compatible SFP28 transceiver provides up to 20 km of 25GBase-BX throughput over single-mode fiber (SMF) using 1330nm-TX/1270nm-RX wavelengths via LC simplex connectors. This bi-directional unit must be used with another transceiver or network equipment of complementary wavelengths. It provides 25GBASE Ethernet connectivity options for 25G Ethernet, telecom and data centers. It is fully compliant with SFF-8472, SFF-8402, SFF-8432, SFF-8431, MSA and eCPRI standards.
![Cisco SFP-25GBX-D-20 Compatible SFP28 25GBASE-D BiDi 1330nm-TX/1270nm-RX 20km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about SFP28-25G-BX20.](https://resource.fs.com/mall/products/800x800/134383.main.jpeg)
Click to open expanded view
![Cisco SFP-25GBX-D-20 Compatible SFP28 25GBASE-D BiDi 1330nm-TX/1270nm-RX 20km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about SFP28-25G-BX20.](https://resource.fs.com/mall/products/60x60/134383.main.jpeg)
![Cisco SFP-25GBX-D-20 Compatible SFP28 25GBASE-D BiDi 1330nm-TX/1270nm-RX 20km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about SFP28-25G-BX20.](https://resource.fs.com/mall/products/60x60/134383.B.jpeg)
![Cisco SFP-25GBX-D-20 Compatible SFP28 25GBASE-D BiDi 1330nm-TX/1270nm-RX 20km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about SFP28-25G-BX20.](https://resource.fs.com/mall/products/60x60/134383.C.jpg)
![Cisco SFP-25GBX-D-20 Compatible SFP28 25GBASE-D BiDi 1330nm-TX/1270nm-RX 20km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about SFP28-25G-BX20.](https://resource.fs.com/mall/products/60x60/134383.D.jpeg)
![Cisco SFP-25GBX-D-20 Compatible SFP28 25GBASE-D BiDi 1330nm-TX/1270nm-RX 20km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about SFP28-25G-BX20.](https://resource.fs.com/mall/products/60x60/134383.E.jpg)
![Cisco SFP-25GBX-D-20 Compatible SFP28 25GBASE-D BiDi 1330nm-TX/1270nm-RX 20km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about SFP28-25G-BX20.](https://resource.fs.com/mall/products/60x60/134383.F.jpg)
Cisco SFP-25GBX-D-20 Compatible SFP28 25GBASE-D BiDi 1330nm-TX/1270nm-RX 20km DOM Simplex LC/UPC SMF Optical Transceiver Module
#134383
#134383
141,61 € (Incl. VAT)
FS P/N: SFP28-25G-BX20
364 Sold
19 Reviews
6 Questions
2 in DE Warehouse, Get it by 10 Sep, 2024
170 in Global Warehouse, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Cisco SFP-25GBX-D-20 Compatible 25GBASE SFP28 Optical Transceiver Module for Data Center and Telecom (SMF, 1330nm-TX/1270nm-RX, 20km, LC, DOM)
Specifications
Cisco Compatible
SFP-25GBX-D-20
Vendor Name
FS
Form Factor
SFP28
Max Data Rate
25.78Gbps
Wavelength
1330nm-TX/1270nm-RX
Max Cable Distance
20km
Connector
Simplex LC
Media
SMF
Transmitter Type
DFB BiDi
Receiver Type
PIN
TX Power
0~6dBm
Receiver Sensitivity
<-14dBm
Power Budget
14dB
Receiver Overload
2.5dB
Power Consumption
≤1.2W
Extinction Ratio
3.5dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
CDR
TX and RX
Protocols
eCPRI, SFF-8472, SFF-8432, SFF-8431
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
25G Connectivity for Data Center
Featured with low-power, high-density and high-speed, the SFP28 transceiver offers a popular way to help you quickly ramp up to 25G transmission.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/20230706102610t08oka.jpeg)
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Questions & Answers
Ask a question
All (6)CDR (1)FS Box (1)Matching Cables (1)Matching Product (1)Parameter (1)Product Recommendation (1)QLogic Cards (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
19
0
0
0
0
B***s
New Zealand
May 09, 2023
I have put the two transceivers to work, and they are working well. I’m using these in a personal environment rather than professional, but I will likely be buying more in the near future.
Verified Purchase
Helpful 4
Comment 0G***r
United States
December 16, 2022
I am very impressed with FS's efforts in testing and quality control, and their professionalism and conscientiousness make me feel confident about this product. There is excellent performance, high reliability and wide compatibility. I highly recommend it to users who are looking for fast, stable and high-speed data centre connectivity.
Verified Purchase
Helpful 2
Comment 0G***r
United States
December 16, 2022
I am very impressed with FS's efforts in testing and quality control, and their professionalism and conscientiousness make me feel confident about this product. There is excellent performance, high reliability and wide compatibility. I highly recommend it to users who are looking for fast, stable and high-speed data centre connectivity.
Verified Purchase
Helpful 2
Comment 0See all reviews
Resources
Recently Viewed