The 100BASE-BX SFP transceiver provides up to 20km of 100Base-BX throughput over single-mode fiber (SMF) using 1550nm-TX/1310nm-RX wavelengths via LC simplex connectors. This bi-directional unit must be used with another transceiver or network equipment of complementary wavelengths. It provides 100BASE Ethernet connectivity options for Fast Ethernet and Data Centers.
![SFP 100BASE-BX-D BiDi 1550nm-TX/1310nm-RX 20km DOM Simplex LC SMF Optical Transceiver Module for FS Switches This picture is about SFP-FE-BX.](https://resource.fs.com/mall/mainImg/202209020940422p7rop.jpg)
Click to open expanded view
![SFP 100BASE-BX-D BiDi 1550nm-TX/1310nm-RX 20km DOM Simplex LC SMF Optical Transceiver Module for FS Switches This picture is about SFP-FE-BX.](https://resource.fs.com/images/WwAsMpvfLOLzaMpK.jpg)
![SFP 100BASE-BX-D BiDi 1550nm-TX/1310nm-RX 20km DOM Simplex LC SMF Optical Transceiver Module for FS Switches This picture is about SFP-FE-BX.](https://resource.fs.com/mall/mainImg/60x60/202209020940422p7rop.jpg)
![SFP 100BASE-BX-D BiDi 1550nm-TX/1310nm-RX 20km DOM Simplex LC SMF Optical Transceiver Module for FS Switches This picture is about SFP-FE-BX.](https://resource.fs.com/mall/mainImg/60x60/202209020940400obfhp.jpg)
![SFP 100BASE-BX-D BiDi 1550nm-TX/1310nm-RX 20km DOM Simplex LC SMF Optical Transceiver Module for FS Switches This picture is about SFP-FE-BX.](https://resource.fs.com/mall/products/60x60/13056.C.jpg)
![SFP 100BASE-BX-D BiDi 1550nm-TX/1310nm-RX 20km DOM Simplex LC SMF Optical Transceiver Module for FS Switches This picture is about SFP-FE-BX.](https://resource.fs.com/mall/products/60x60/13056.D.jpg)
![SFP 100BASE-BX-D BiDi 1550nm-TX/1310nm-RX 20km DOM Simplex LC SMF Optical Transceiver Module for FS Switches This picture is about SFP-FE-BX.](https://resource.fs.com/mall/products/60x60/13056.E.jpg)
SFP 100BASE-BX-D BiDi 1550nm-TX/1310nm-RX 20km DOM Simplex LC SMF Optical Transceiver Module for FS Switches
#13056
#13056
16,66 € (Incl. VAT)
FS P/N: SFP-FE-BX
1.2K Sold
60 Reviews
5 Questions
135 in DE Warehouse, Get it by 11 Sep, 2024
117 in Global Warehouse, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
100BASE-BX SFP Transceiver Module (SMF, 1550nm-TX/1310nm-RX, 20km, LC, DOM)
Specifications
FS Genuine
SFP-FE-BX
Vendor Name
FS
Form Factor
SFP
Max Data Rate
155Mbps
Wavelength
1550nm-TX/1310nm-RX
Max Cable Distance
20km
Connector
Simplex LC
Optical Components
FP BiDi
Media
SMF
DOM Support
Yes
TX Power
-15~-8dBm
Receiver Sensitivity
<-30dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
Fast Ethernet, Gigabit Fibre Channel, MSA Compliant
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
100BASE Connectivity for Data Center
Featured with low power consumption, the 100BASE SFP transceivers provide a cost-effective solution for Gigabit Ethernet applications.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/20230706100914djo6yv.jpeg)
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
53
4
3
0
0
S***y
Saudi Arabia
April 05, 2017
The service is great. The staff at FS.COM went out of her way to make sure I was happy with my order, and I selected the right 100BASE-BX BiDi transceiver module. I will buy the fiber products from here for future.
Verified Purchase
Helpful 0
Comment 0B***n
United States
March 15, 2017
I have no problem with this company. They are good people and gave a lot of help to me during the purchase.
Verified Purchase
Helpful 0
Comment 0O***a
United States
December 19, 2016
Purchased a couple of generic modules here and all of them work good without any issue. Easy to navigate website, check-out fast and efficient. Highly recommended and great prices and cheaper than many other stores.Will buy more here in the future.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed